Product groups
Tube clamps base stainless steel
K0477

Tube clamps base stainless steel

go back

Item description/product images

DescriptionMaterial:

Investment cast 1.4308 stainless steel.
ISO 4762 cap screw and ISO 4032 hex nut, stainless steel.
From ø30 mm ISO 4017 hex head bolt, stainless steel.

Version:Electropolished.Note:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0477 Tube clamps base stainless steel 566 kB

Drawings (total overview)

Tube clamps base stainless steel

Tube clamps base, stainless steel, Form A

More information

Drawings

Tube clamps base, stainless steel, Form A

Item selection/filter

Order No.FormABCD

EGKLMNPRSUCADAcc.PriceOrder
K0477.112A12,15,72725355038373052321M6x1840 on request
K0477.114A14,15,72725355038373052321M6x1840 on request
K0477.116A16,15,72725355038373052321M6x1840 on request
K0477.118A18,15,72725355038373052321M6x1840 on request
K0477.120A20,15,72725355038373052321M6x1840 on request

Tube clamps base, stainless steel, Form B

More information

Drawings

Tube clamps base, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EGHKLMNPRSCADAcc.PriceOrder
K0477.130B30,173937,4486040405060745.541M8x30 on request
K0477.140B40,17951,749,4638060606080105248,7M10x35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33