Product groups
Tube clamps base, stainless steel, Form B
K0477_B

Tube clamps base, stainless steel, Form B

go back

Item description/product images

DescriptionMaterial:Electropolished.Version:Clamping levers for tightening.Note:Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
On request:- Round and square tubes K0493Accessory:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0477_B Tube clamps base, stainless steel, Form B 262 kB

Drawings

Tube clamps base, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EGHKLMNPRSCADAcc.PriceOrder
K0477.130B30,173937,4486040405060745.541M8x30 on request
K0477.140B40,17951,749,4638060606080105248,7M10x35 on request