Product groups
Joints without clamping levers
K1051_OK

Joints without clamping levers

go back

Item description/product images

DescriptionMaterial:Joint die-cast zinc.
Fasteners die-cast zinc.
Spacer rings stainless steel.
Tapped bush and countersunk screws steel.
Version:Joint painted aluminium tone.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Note:Joints for connecting two profiles at any angle.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.

When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1051_OK Joints without clamping levers 249 kB

Drawings

Joints without clamping levers

Item selection/filter

Order No.TypeBN=Slot widthForm

AA1BD

HLTCADAcc.PriceOrder
K1051.063030I6A22,5-306,445307 on request
K1051.084040I8A30-408,460409 on request
K1051.084080I8B5040408,4100809 on request
K1051.083030B8A22,5-308,345307 on request
K1051.104545B10A30-458,560458 on request
K1051.104590B10B5045458,5100909 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33