Product groups
Joints Type B and Type I
K1051

Joints Type B and Type I

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Joint die-cast zinc.
Fastenings die-cast zinc.
Spacer rings stainless steel.
Tapped bushes and countersunk screws steel.
Handle die-cast zinc DIN EN 12844. Metal parts stainless steel 1.4305.
Version:Joint painted aluminium tone.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Handle powder-coated. Steel parts bright stainless steel.
Note:Joints for connecting two profiles at any angle.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.

When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1051 Joints Type B and Type I 358 kB

Drawings (total overview)

Joints Type B and Type I

Joints without clamping levers

More information

Drawings

Joints without clamping levers

Item selection/filter

Order No.TypeSlot
width
Form

AA1BD

HLTCADAcc.PriceOrder
K1051.063030I6A22,5-306,445307 on request
K1051.084040I8A30-408,460409 on request
K1051.084080I8B5040408,4100809 on request
K1051.083030B8A22,5-308,345307 on request
K1051.104545B10A30-458,560458 on request
K1051.104590B10B5045458,5100909 on request

Joints with clamping levers

More information

Drawings

Joints with clamping levers

Item selection/filter

Order No.TypeSlot
width
Form

AA1BB1D

HLTCADAcc.PriceOrder
K1051.1063030I6C22,5-30316,445307 on request
K1051.1084040I8C30-40318,460409 on request
K1051.2084080I8D504040318,4100809 on request
K1051.1104545B10C30-4542,58,560458 on request
K1051.2104590B10D50454542,58,5100909 on request