Product groups
Clamping angle Form B, with clamping lever
K1049_B

Clamping angle Form B, with clamping lever

go back

Item description/product images

DescriptionMaterial:

Clamping angle die-cast zinc.
Handle die-cast zinc DIN EN 12844.
Metal parts stainless steel 1.4305.

Version:Clamping angle painted aluminium tone.
Handle powder-coated.
Stainless steel bright.
Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1049_B Clamping angle Form B, with clamping lever 271 kB

Drawings

Clamping angle Form B, with clamping lever

Item selection/filter

Order No.TypeSlot
width
FormVersion 1AA1A2A3BD

D1HH1H2LL1L2TCADAcc.PriceOrder
K1049.0606I6Bwith clamping lever156,335,7247M627--2713405 on request
K1049.0808I8Bwith clamping lever20947,5329M836--3618656 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33