Product groups

Item description/product images

DescriptionMaterial:Clamping angle die-cast zinc.Version:Clamping angle painted aluminium tone.Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1049_A Clamping angle Form A 353 kB

Drawings

Clamping angle Form A

Item selection/filter

Order No.TypeSlot
width
FormAA1A2A3BD

HLTCADAcc.PriceOrder
K1049.06I6A156,335,724727275 on request
K1049.08I8A20947,532936366 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33