Product groups
Hinged hook hook wrench with lug
K2400

Hinged hook hook wrench with lug

go back

Item description/product images

DescriptionMaterial:Special steel.Version:Hardened and annealed in black oxide tone.Note:For DIN 1804 slotted round nut, DIN 981 roller bearing nuts and for our levelling sets K0057 / K0097 / K0115 / K0119 / K0692 / K0693 / K0694 / K0695 (two hook wrenches required for the levelling sets).

With rounded sides for better handling.
Type of operation:Additional spring washer ensures smooth running and optimised presetting.
One-handed operation possible.
Advantages:Longer shaft for higher torque.
Extended hinged hook ensures full wrap-around and safe handling.
Reinforced rivet permits transmission of higher forces.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2400 Hinged hook hook wrench with lug 97,3 kB

Drawings

Hinged hook hook wrench with lug

Item selection/filter

Order No.D
min.
D
max.
HLfor slotted nuts
DIN 1804
for bearing locknuts
DIN 981
TT1CADAcc.PriceOrder
K2400.020035203527165M08 - M18M12 - M20410,5 on request
K2400.035060356041210M30 - M38M24 - M40512,5 on request
K2400.060090609057280M40 - M60M42 - M65614,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33