Product groups
Tubular handles, plastic, with electronic switch function and two push buttons, with emergency stop
K1530_B

Tubular handles, plastic, with electronic switch function and...

go back

Item description/product images

DescriptionMaterial:Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version:Grip legs black.
Grip tube black.
Note:Emergency stop (2 opener)
Push button 1 (changer)
Push button 2 (closer
2 LED's
Plug 12 pin

Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.

Rating: IP65 when connector is screwed on.

Optically matching tubular handle without electronic switch function (K1528) available.
Assembly:From the front.Accessory:Plastic tubular handle with plastic grip legs K1528.
Connector bush M12x1, with screw lock K1498
Drawing reference:
1) Emergency stop
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1530_B Tubular handles, plastic, with electronic switch function and two push buttons, with emergency stop 665 kB
 Technical information, tubular handles, with electric switch function 131 kB

Drawings

Tubular handles, plastic, with electronic switch function and two push buttons, with emergency stop

Item selection/filter

Order No.FormABB1D

HH1H2LL1L2Load
capacity
N
CADAcc.PriceOrder
K1530.1180B18048328,580106023013301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33