Product groups
Ledge handles, aluminium, mounted from the front or rear
K0234_B

Ledge handles, aluminium, mounted from the front or rear

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-gloss anodised.Note:These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0234_B Ledge handles, aluminium, mounted from the front or rear 118 kB

Drawings

Ledge handles, aluminium, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
K0234.086051Bblack anodised865,55910650500 on request
K0234.100051Bblack anodised1005,55912050500 on request
K0234.120051Bblack anodised1205,55914050500 on request
K0234.086053Bnatural anodised865,55910650500 on request
K0234.100053Bnatural anodised1005,55912050500 on request
K0234.120053Bnatural anodised1205,55914050500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33