Product groups
Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides
K0222

Tubular handles, aluminium or stainless steel with plastic grip...

go back

Item description/product images

DescriptionMaterial:

Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060 or stainless steel 1.4301.

Version:Connecting tube aluminium, ground and natural tone anodised or with serrated plastic cover.
Connecting tube stainless steel, fine ground.
Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws together with washers and nuts are supplied.
Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0222 Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides 162 kB

Drawings

Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides

Item selection/filter

Order No.Main
material
Surface finish
body
ABB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0222.2501aluminiumground and anodized2504430X1,5M10x45802941000 on request
K0222.3001aluminiumground and anodized3004430X1,5M10x45803441000 on request
K0222.3501aluminiumground and anodized3504430X1,5M10x45803941000 on request
K0222.4001aluminiumground and anodized4004430X1,5M10x45804441000 on request
K0222.5001aluminiumground and anodized5004430X1,5M10x45805441000 on request
K0222.6001aluminiumground and anodized6004430X1,5M10x45806441000 on request
K0222.2502aluminiumserrated plastic sleeve2504430X1,5M10x45802941000 on request
K0222.3002aluminiumserrated plastic sleeve3004430X1,5M10x45803441000 on request
K0222.3502aluminiumserrated plastic sleeve3504430X1,5M10x45803941000 on request
K0222.4002aluminiumserrated plastic sleeve4004430X1,5M10x45804441000 on request
K0222.5002aluminiumserrated plastic sleeve5004430X1,5M10x45805441000 on request
K0222.6002aluminiumserrated plastic sleeve6004430X1,5M10x45806441000 on request
K0222.2503stainless steel-2504430X1,5M10x45802941000 on request
K0222.3003stainless steel-3004430X1,5M10x45803441000 on request
K0222.3503stainless steel-3504430X1,5M10x45803941000 on request
K0222.4003stainless steel-4004430X1,5M10x45804441000 on request
K0222.5003stainless steel-5004430X1,5M10x45805441000 on request
K0222.6003stainless steel-6004430X1,5M10x45806441000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33