Product groups
Pull handles, steel, round, grip with plastic sleeve
K0203

Pull handles, steel, round, grip with plastic sleeve

go back

Item description/product images

DescriptionMaterial:Round steelVersion:Surface very finely ground and matt-polish chrome-plated.
Grip plastic coated.
Note:High quality handles for front panels and similar applications.Assembly:From the rear.Drawing reference:
1) plastic coating
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0203 Pull handles, steel, round, grip with plastic sleeve 121 kB

Drawings

Pull handles, steel, round, grip with plastic sleeve

Item selection/filter

Order No.

ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0203.055055514M541651000 on request
K0203.088058814M541981000 on request
K0203.1000510014M5411101000 on request
K0203.1020510214M5411121000 on request
K0203.1150511514M5411251000 on request
K0203.1200512014M5411301000 on request
K0203.1360513614M5411461000 on request
K0203.1800518014M5411901000 on request
K0203.2000520014M5412101000 on request
K0203.2350523514M5412451000 on request
K0203.2500525014M5412601000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33