- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Matt black with fine texture.Note:These handles are extremely flex-resistant and very user friendly. Fastening screws, nuts and washers are supplied. Stainless steel fasteners are supplied for wet areas.Assembly:From the front.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | A | L | C | B | B1 | D | H | S | T | Load capacity N | CAD | Acc. | Price | Order |
---|
K0200.100051 | - | 100 | 122 | 8,5 | 19 | 17 | M5X22 | 35 | 20 | 13 | 1000 |  | | on request | | K0200.120061 | - | 120 | 146 | 10,5 | 23 | 20,5 | M6X25 | 39 | 24 | 15 | 1000 |  | | on request | | K0200.140081 | - | 140 | 170 | 12 | 27 | 24 | M8X30 | 45 | 28 | 16 | 1000 |  | | on request | | K0200.160081 | - | 160 | 194 | 13,5 | 31 | 27,5 | M8x35 | 52 | 32 | 20 | 1000 |  | | on request | | K0200.180081 | - | 180 | 218 | 15,5 | 35 | 31 | M10X40 | 58 | 36 | 20 | 1000 |  | | on request | | K0200.100052 | wet area | 100 | 122 | 8,5 | 19 | 17 | M5X22 | 35 | 20 | 13 | 1000 |  | | on request | | K0200.120062 | wet area | 120 | 146 | 10,5 | 23 | 20,5 | M6X25 | 39 | 24 | 15 | 1000 |  | | on request | | K0200.140082 | wet area | 140 | 170 | 12 | 27 | 24 | M8X30 | 45 | 28 | 16 | 1000 |  | | on request | | K0200.160082 | wet area | 160 | 194 | 13,5 | 31 | 27,5 | M8x35 | 52 | 32 | 20 | 1000 |  | | on request | | K0200.180082 | wet area | 180 | 218 | 15,5 | 35 | 31 | M10X40 | 58 | 36 | 20 | 1000 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|