Product groups
Pull handles, stainless steel, slanted both sides, mounting from front or rear
K0198_A

Pull handles, stainless steel, slanted both sides, mounting from...

go back

Item description/product images

DescriptionMaterial:Investment cast 1.4308 stainless steel.
Fasteners 1.4301 stainless steel.
Version:Abrasive cleaned and matt gloss electropolished.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0198_A Pull handles, stainless steel, slanted both sides, mounting from front or rear 154 kB

Drawings

Pull handles, stainless steel, slanted both sides, mounting from front or rear

Item selection/filter

Order No.

FormABDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
K0198.140081A14025M8x30451217028151000 on request
K0198.180101A18032M10x40581521836181000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33