- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- K1793
Finger grips, stainless steel round
- K0244
Pull handles, plastic, angled
- K0196
Pull handles arched, plastic
- K1060
Pulls handles, plastic, detectable
- K1528
Tubular handles, plastic with plastic grip legs
- K1060
Pull handles, high temperature resistant plastic, mounted from rear
- K1060
Pull handles biopolymer
- K0237
Pull handles, plastic, fastened from one side
- K1217
Pull handles arched, plastic U-profile with slotted hole
- K0191
Pull handles, plastic, narrow, slanted both sides
- K0190
Pull handles, high temperature resistant plastic, mounted from front or rear
- K0190
Pull handles biopolymer
- K1060
Pull handles, plastic, mounted from the front or rear
- K0192
Pull handles
- K0190
Pull handles, plastic, antistatic
- K0242
Recessed handles, plastic, screw-on
- K0193
Pull handles arch
- K0190
Pull handles antibacterial
- K1087
Pull handles
- K0197
Pull handles, plastic, oblique
- K0241
Pull handles, plastic, fold-down
- K0171
Pull handles, plastic, slanted both sides, with soft inner face
- K0194
Pull handles arched, U-profile
- K1877
Pull handles, plastic with soft grip
- K1060
Pulls handles, plastic, optically detectable
- K0244
Plastic end cap for angled pull handles
- K0200
Pull handles, plastic, slanted both sides
- K0201
Finger grips, aluminium round
- K1799
Finger grips, steel round
- K1458
Pull handles, oval plastic
- K0187
Pull handles, plastic, round, slanted one side
- K0188
Pull handles, plastic, round, slanted both sides
- K1527
Pull handles, plastic, with electronic switch function and one push button
- K1529
Tubular handles, plastic, with electronic switch function and one push button
- K1530
Tubular handles, plastic, with electronic switch function and two push buttons
- K1074
Pull handles, rectangular plastic
- K0189
Pull handles, plastic, narrow
- K1092
Pull handles
- K0190
Pull handles, plastic, mounted from front or rear
- K1077
Recessed handles, plastic
- K1078
Recessed handles, plastic
- K1306
Recessed handles, plastic, clip-in
- K1079
Recessed handles, plastic, screw-on
- K0195
Pull handles, aluminium, semi-matt anodised, mounted from the rear
- K1641
Pull handles, painted aluminium, mounted from the front or rear
- K0199
Pull handles, aluminium, slanted both sides
- K0201
Pull handles, aluminium, round
- K0201
End washers, aluminium, flat for round pull handles
- K0202
Pull handles, anodised aluminium, oval profile 12x8, mounted from the rear
- K0203
Pull handles, steel, round, grip with plastic sleeve
- K0204
Pull handles, powder coated or anodised aluminium, oval profile, mounted from the front
- K0204
Pull handles, oval aluminium with outer hole
- K0204
Pull handles, oval aluminium, detachable
- K1634
Pull handle, oval aluminium, oblique
- K0205
Pull handles, anodised aluminium, oval profile 20x10, mounted from the rear
- K0213
Pull handles, aluminium, narrow
- K1091
Pull handles, oval aluminium
- K1075
Pull handles, square aluminium
- K0219
Pull handles, anodised aluminium, rounded angled, round profile Ø10, mounted from the rear
- K0229
Pull handles, anodised aluminium, rounded angled, round profile Ø16 and 18, mounted from the rear
- K0229
End washers, aluminium, conical for round pull handles
- K0216
Pull handles, aluminium with plastic grip legs, mounted from front
- K0217
Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the rear
- K1127
Pull handles, aluminium with plastic grip legs and caps, mounted from front
- K1128
Pull handles, aluminium with plastic grip legs, mounted from rear
- K0228
Pull handles, square aluminium
- K0795
Tubular handles, round aluminium
- K0796
Tubular handles, oval aluminium
- K1018
Tubular handles, aluminium, adjustable
- K1849
Tubular handles, aluminium or stainless steel with plastic grip legs
- K0210
Tubular handles, aluminium with plastic grip legs, slanted both sides
- K0211
Tubular handles, aluminium with plastic grip legs
- K0212
Tubular handles, aluminium with plastic grip legs, oblique
- K0221
Tubular handles, aluminium with plastic grip legs, slanted both sides
- K0222
Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides
- K0223
Tubular handles
- K0224
Tubular handles, aluminium with plastic tube holders
- K1445
Tubular handles Bighand, aluminium with plastic grip legs
- K0131
Tubular handles, aluminium with aluminium grip legs
- K0132
Tubular handles, aluminium, angled with aluminium grip legs
- K0235
Tubular handles, aluminium, angled with plastic grip legs
- K0236
Tubular handles, aluminium with plastic grip legs
- K0220
Tubular handles, aluminium, angled with plastic grip legs
- K0209
Tubular handles, aluminium with powder coated grip legs
- K0232
Ledge handles, aluminium, ribbed
- K0130
Ledge handles, aluminium with end caps
- K0234
Ledge handles, aluminium
- K0238
Recessed handles, aluminium
- K0239
Recessed handle, aluminium, fold-down
- K0240
Recessed handle, aluminium, fold-down
- K1795
Recessed handle, aluminium, fold-down
- K1642
Pull handles, stainless steel
- K0198
Pull handles, stainless steel, slanted both sides
- K1793
Pull handles, stainless steel 1.4404, polished or abrasive blasted round profile, mounted from the rear
- K1823
End washers, stainless steel
- K0206
Pull handles, stainless steel 1.4404, vibratory ground round profile, mounted from the rear
- K0208
Pull handles, stainless steel 1.4404, polished oval profile, mounted from the rear
- K1086
Pull handles stainless steel, oval
- K1640
Pull handles, stainless steel 1.4301 or 1.4404, oval profile 21x13, mounted from the rear
- K1640
Pull handles stainless steel, oval with thru hole
- K1635
Pull handles, stainless steel, oval oblique
- K0215
Pull handles, round stainless steel with wide washers
- K0218
Pull handles, round steel or stainless steel, fold-down
- K0225
Tubular handles, stainless steel with aluminium tube holders
- K0226
Tubular handles, stainless steel with plastic grip legs
- K0227
Tubular handles, stainless steel with investment cast grip legs
- K0652
Tubular handles, stainless steel with investment cast grip legs
- K0233
Ledge handles, stainless steel
- K0243
Recessed handles, fold-down, stainless steel
- K1305
Recessed handles, stainless steel, fold-down
- K1369
Fold-down handles, stainless steel, DIN 3136
- K2097
Grip, steel with locking unit
- K0186
Pull handles, round cast iron
- K0207
Pull handles, round steel, angled
- K1799
Pull handles, high-gloss chromed steel round profile, mounted from the rear
- K0214
Pull handles, round steel, high-gloss chromed
- K0230
Pull handles, round profile steel, matt chromed or powder coated, mounted from the rear
- K0781
Tubular handles, carbon with stainless steel grip legs
- K0782
Tubular handles, carbon with stainless steel grip legs
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0131Tubular handles, aluminium with aluminium grip legs |
go back |
|
|
DescriptionMaterial:Legs and grip aluminium profile EN AW-6060. Connecting pins stainless steel.Version:Legs glass-bead blasted and semi-matt black anodised. Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated. Note:These tubular handles are characterised by robust construction and high load rating. M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.Assembly:From the rear. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Tubular handles, aluminium with aluminium grip legs, oblique, Form A |
More information |
Order No. | Form | Main colour | A | B | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
K0131.2000811 | A | black anodised | 200 | 72,5 | M8 | 72,5 | 230 | 1000 |  | | on request | | K0131.2000812 | A | titanium tone powder coated | 200 | 72,5 | M8 | 72,5 | 230 | 1000 |  | | on request | | K0131.2000813 | A | natural anodised | 200 | 72,5 | M8 | 72,5 | 230 | 1000 |  | | on request | | K0131.3000811 | A | black anodised | 300 | 72,5 | M8 | 72,5 | 330 | 1000 |  | | on request | | K0131.3000812 | A | titanium tone powder coated | 300 | 72,5 | M8 | 72,5 | 330 | 1000 |  | | on request | | K0131.3000813 | A | natural anodised | 300 | 72,5 | M8 | 72,5 | 330 | 1000 |  | | on request | | K0131.4000811 | A | black anodised | 400 | 72,5 | M8 | 72,5 | 430 | 1000 |  | | on request | | K0131.4000812 | A | titanium tone powder coated | 400 | 72,5 | M8 | 72,5 | 430 | 1000 |  | | on request | | K0131.4000813 | A | natural anodised | 400 | 72,5 | M8 | 72,5 | 430 | 1000 |  | | on request | | K0131.5000811 | A | black anodised | 500 | 72,5 | M8 | 72,5 | 530 | 1000 |  | | on request | | K0131.5000812 | A | titanium tone powder coated | 500 | 72,5 | M8 | 72,5 | 530 | 1000 |  | | on request | | K0131.5000813 | A | natural anodised | 500 | 72,5 | M8 | 72,5 | 530 | 1000 |  | | on request | |
|
Order No. | Form | Main colour | A | B | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
K0131.2000821 | B | black anodised | 200 | 35 | M8 | 67,5 | 230 | 1000 |  | | on request | | K0131.2000822 | B | titanium tone powder coated | 200 | 35 | M8 | 67,5 | 230 | 1000 |  | | on request | | K0131.2000823 | B | natural anodised | 200 | 35 | M8 | 67,5 | 230 | 1000 |  | | on request | | K0131.3000821 | B | black anodised | 300 | 35 | M8 | 67,5 | 330 | 1000 |  | | on request | | K0131.3000822 | B | titanium tone powder coated | 300 | 35 | M8 | 67,5 | 330 | 1000 |  | | on request | | K0131.3000823 | B | natural anodised | 300 | 35 | M8 | 67,5 | 330 | 1000 |  | | on request | | K0131.4000821 | B | black anodised | 400 | 35 | M8 | 67,5 | 430 | 1000 |  | | on request | | K0131.4000822 | B | titanium tone powder coated | 400 | 35 | M8 | 67,5 | 430 | 1000 |  | | on request | | K0131.4000823 | B | natural anodised | 400 | 35 | M8 | 67,5 | 430 | 1000 |  | | on request | | K0131.5000821 | B | black anodised | 500 | 35 | M8 | 67,5 | 530 | 1000 |  | | on request | | K0131.5000822 | B | titanium tone powder coated | 500 | 35 | M8 | 67,5 | 530 | 1000 |  | | on request | | K0131.5000823 | B | natural anodised | 500 | 35 | M8 | 67,5 | 530 | 1000 |  | | on request | |
|
Tubular handles, aluminium with aluminium grip leg, oblique, Form C |
More information |
Order No. | Form | Main colour | A | B | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
K0131.2000831 | C | black anodised | 200 | 72,5 | M8 | 77,5 | 216 | 1000 |  | | on request | | K0131.2000832 | C | titanium tone powder coated | 200 | 72,5 | M8 | 77,5 | 216 | 1000 |  | | on request | | K0131.2000833 | C | natural anodised | 200 | 72,5 | M8 | 77,5 | 216 | 1000 |  | | on request | | K0131.3000831 | C | black anodised | 300 | 72,5 | M8 | 77,5 | 316 | 1000 |  | | on request | | K0131.3000832 | C | titanium tone powder coated | 300 | 72,5 | M8 | 77,5 | 316 | 1000 |  | | on request | | K0131.3000833 | C | natural anodised | 300 | 72,5 | M8 | 77,5 | 316 | 1000 |  | | on request | | K0131.4000831 | C | black anodised | 400 | 72,5 | M8 | 77,5 | 416 | 1000 |  | | on request | | K0131.4000832 | C | titanium tone powder coated | 400 | 72,5 | M8 | 77,5 | 416 | 1000 |  | | on request | | K0131.4000833 | C | natural anodised | 400 | 72,5 | M8 | 77,5 | 416 | 1000 |  | | on request | | K0131.5000831 | C | black anodised | 500 | 72,5 | M8 | 77,5 | 516 | 1000 |  | | on request | | K0131.5000832 | C | titanium tone powder coated | 500 | 72,5 | M8 | 77,5 | 516 | 1000 |  | | on request | | K0131.5000833 | C | natural anodised | 500 | 72,5 | M8 | 77,5 | 516 | 1000 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|