Product groups

Item description/product images

Back to group overview
DescriptionMaterial:

A: Chain brass or stainless steel.
B: Chain brass or stainless steel, key ring stainless steel.
C: Chain brass, ring 1.4310 stainless steel.

Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) same parts

Form A: ball chain, single
Form B: ball chain with key ring
Form C: ball chain with ring clip
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1125_Datasheet_32352_Ball_chains--en 212 kB

Drawings (total overview)

Ball chains

Item selection/filter

Order No.Form

Version 1Main
material
LDD1CADAcc.PriceOrder
K1125.00X160Asinglebrass160-- on request
K1125.00X320Asinglebrass320-- on request
K1125.00X500Asinglebrass500-- on request
K1125.00X1000Asinglebrass1000-- on request
K1125.01X160Asinglestainless steel160-- on request
K1125.01X320Asinglestainless steel320-- on request
K1125.01X500Asinglestainless steel500-- on request
K1125.01X1000Asinglestainless steel1000-- on request
K1125.015X160Bwith key ringbrass160151 on request
K1125.019X160Bwith key ringbrass160191 on request
K1125.023X160Bwith key ringbrass160231,2 on request
K1125.028X160Bwith key ringbrass160281,7 on request
K1125.015X320Bwith key ringbrass320151 on request
K1125.019X320Bwith key ringbrass320191 on request
K1125.023X320Bwith key ringbrass320231,2 on request
K1125.028X320Bwith key ringbrass320281,7 on request
K1125.015X500Bwith key ringbrass500151 on request
K1125.019X500Bwith key ringbrass500191 on request
K1125.023X500Bwith key ringbrass500231,2 on request
K1125.028X500Bwith key ringbrass500281,7 on request
K1125.015X1000Bwith key ringbrass1000151 on request
K1125.019X1000Bwith key ringbrass1000191 on request
K1125.023X1000Bwith key ringbrass1000231,2 on request
K1125.028X1000Bwith key ringbrass1000281,7 on request
K1125.115X160Bwith key ringstainless steel160151 on request
K1125.119X160Bwith key ringstainless steel160191 on request
K1125.123X160Bwith key ringstainless steel160231,2 on request
K1125.128X160Bwith key ringstainless steel160281,7 on request
K1125.115X320Bwith key ringstainless steel320151 on request
K1125.119X320Bwith key ringstainless steel320191 on request
K1125.123X320Bwith key ringstainless steel320231,2 on request
K1125.128X320Bwith key ringstainless steel320281,7 on request
K1125.115X500Bwith key ringstainless steel500151 on request
K1125.119X500Bwith key ringstainless steel500191 on request
K1125.123X500Bwith key ringstainless steel500231,2 on request
K1125.128X500Bwith key ringstainless steel500281,7 on request
K1125.115X1000Bwith key ringstainless steel1000151 on request
K1125.119X1000Bwith key ringstainless steel1000191 on request
K1125.123X1000Bwith key ringstainless steel1000231,2 on request
K1125.128X1000Bwith key ringstainless steel1000281,7 on request
K1125.09X160Cwith ring clipbrass16091 on request
K1125.09X320Cwith ring clipbrass32091 on request
K1125.09X500Cwith ring clipbrass50091 on request
K1125.09X1000Cwith ring clipbrass100091 on request
K1125.12X160Cwith ring clipbrass160121,2 on request
K1125.12X320Cwith ring clipbrass320121,2 on request
K1125.12X500Cwith ring clipbrass500121,2 on request
K1125.12X1000Cwith ring clipbrass1000121,2 on request
K1125.14X160Cwith ring clipbrass160141,6 on request
K1125.14X320Cwith ring clipbrass320141,6 on request
K1125.14X500Cwith ring clipbrass500141,6 on request
K1125.14X1000Cwith ring clipbrass1000141,6 on request
K1125.16X160Cwith ring clipbrass160161,6 on request
K1125.16X320Cwith ring clipbrass320161,6 on request
K1125.16X500Cwith ring clipbrass500161,6 on request
K1125.16X1000Cwith ring clipbrass1000161,6 on request
K1125.20X160Cwith ring clipbrass160202 on request
K1125.20X320Cwith ring clipbrass320202 on request
K1125.20X500Cwith ring clipbrass500202 on request
K1125.20X1000Cwith ring clipbrass1000202 on request
K1125.24X160Cwith ring clipbrass160242 on request
K1125.24X320Cwith ring clipbrass320242 on request
K1125.24X500Cwith ring clipbrass500242 on request
K1125.24X1000Cwith ring clipbrass1000242 on request
K1125.30X160Cwith ring clipbrass160302,6 on request
K1125.30X320Cwith ring clipbrass320302,6 on request
K1125.30X500Cwith ring clipbrass500302,6 on request
K1125.30X1000Cwith ring clipbrass1000302,6 on request
K1125.36X160Cwith ring clipbrass160362,6 on request
K1125.36X320Cwith ring clipbrass320362,6 on request
K1125.36X500Cwith ring clipbrass500362,6 on request
K1125.36X1000Cwith ring clipbrass1000362,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33