- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0772Locking pins with axial lock |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.
Shearing force double-shear (F) = S · τ aB max.Assembly:Observe the assembly aid dimension X in the workpiece.Drawing reference:Chamfer for counterpart Xmin. x 45° Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | X | L | L1 | L2 | L3 | L5 | Shearing force double shear max.kN | CAD | Acc. | Price | Order |
---|
K0772.1206010 | 12 | 6 | 2,1 | 1,1 | 10 | 6 | 19 | 7,4 | 16 | 12 |  | | on request | | K0772.1206012 | 12 | 6 | 2,1 | 1,1 | 12 | 6 | 21 | 7,4 | 18 | 12 |  | | on request | | K0772.1206016 | 12 | 6 | 2,1 | 1,1 | 16 | 6 | 25 | 7,4 | 22 | 12 |  | | on request | | K0772.1206020 | 12 | 6 | 2,1 | 1,1 | 20 | 6 | 29 | 7,4 | 26 | 12 |  | | on request | | K0772.1608012 | 16 | 8 | 2,1 | 1,1 | 12 | 6 | 22 | 9,4 | 18 | 22 |  | | on request | | K0772.1608016 | 16 | 8 | 2,1 | 1,1 | 16 | 6 | 26 | 9,4 | 22 | 22 |  | | on request | | K0772.1608020 | 16 | 8 | 2,1 | 1,1 | 20 | 6 | 30 | 9,4 | 26 | 22 |  | | on request | | K0772.1608025 | 16 | 8 | 2,1 | 1,1 | 25 | 6 | 35 | 9,4 | 31 | 22 |  | | on request | | K0772.2010012 | 20 | 10 | 2,8 | 1,2 | 12 | 8 | 24 | 11,8 | 20 | 35 |  | | on request | | K0772.2010016 | 20 | 10 | 2,8 | 1,2 | 16 | 8 | 28 | 11,8 | 24 | 35 |  | | on request | | K0772.2010020 | 20 | 10 | 2,8 | 1,2 | 20 | 8 | 32 | 11,8 | 28 | 35 |  | | on request | | K0772.2010025 | 20 | 10 | 2,8 | 1,2 | 25 | 8 | 37 | 11,8 | 33 | 35 |  | | on request | | K0772.2412016 | 24 | 12 | 2,8 | 1,2 | 16 | 8 | 29 | 13,8 | 24 | 51 |  | | on request | | K0772.2412020 | 24 | 12 | 2,8 | 1,2 | 20 | 8 | 33 | 13,8 | 28 | 51 |  | | on request | | K0772.2412025 | 24 | 12 | 2,8 | 1,2 | 25 | 8 | 38 | 13,8 | 33 | 51 |  | | on request | | K0772.2412030 | 24 | 12 | 2,8 | 1,2 | 30 | 8 | 43 | 13,8 | 38 | 51 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|