- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0365Locking pins, stainless steel with plastic mushroom grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip thermoplastic. Steel parts stainless steel.Version:Grip black. Stainless steel bright.Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.
Shearing force double-shear (F) = S · τ aB max.Accessory:Locating bushes for ball lock pins K0724 Safety spiral cable K0367 Retaining cable with loop K0367 Key ring K0367Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | L | L1 | L2 | L5 | Receiving hole H11 | Shearing force double shear max.kN | CAD | Acc. | Price | Order |
---|
K0365.2506010 | 25 | 6 | 6,5 | 14 | 10 | 7 | 17,7 | 17 | 6 | 22 |  |  | on request | | K0365.2506015 | 25 | 6 | 6,5 | 14 | 15 | 7 | 17,7 | 22 | 6 | 22 |  |  | on request | | K0365.2506020 | 25 | 6 | 6,5 | 14 | 20 | 7 | 17,7 | 27 | 6 | 22 |  |  | on request | | K0365.2506025 | 25 | 6 | 6,5 | 14 | 25 | 7 | 17,7 | 32 | 6 | 22 |  |  | on request | | K0365.2506030 | 25 | 6 | 6,5 | 14 | 30 | 7 | 17,7 | 37 | 6 | 22 |  |  | on request | | K0365.2506040 | 25 | 6 | 6,5 | 14 | 40 | 7 | 17,7 | 47 | 6 | 22 |  |  | on request | | K0365.2506050 | 25 | 6 | 6,5 | 14 | 50 | 7 | 17,7 | 57 | 6 | 22 |  |  | on request | | K0365.2508015 | 25 | 8 | 8,75 | 14 | 15 | 8 | 17,7 | 23 | 8 | 38 |  |  | on request | | K0365.2508020 | 25 | 8 | 8,75 | 14 | 20 | 8 | 17,7 | 28 | 8 | 38 |  |  | on request | | K0365.2508025 | 25 | 8 | 8,75 | 14 | 25 | 8 | 17,7 | 33 | 8 | 38 |  |  | on request | | K0365.2508030 | 25 | 8 | 8,75 | 14 | 30 | 8 | 17,7 | 38 | 8 | 38 |  |  | on request | | K0365.2508040 | 25 | 8 | 8,75 | 14 | 40 | 8 | 17,7 | 48 | 8 | 38 |  |  | on request | | K0365.2508050 | 25 | 8 | 8,75 | 14 | 50 | 8 | 17,7 | 58 | 8 | 38 |  |  | on request | | K0365.3310015 | 33 | 10 | 12 | 19 | 15 | 9 | 24 | 24 | 10 | 60 |  |  | on request | | K0365.3310020 | 33 | 10 | 12 | 19 | 20 | 9 | 24 | 29 | 10 | 60 |  |  | on request | | K0365.3310025 | 33 | 10 | 12 | 19 | 25 | 9 | 24 | 34 | 10 | 60 |  |  | on request | | K0365.3310030 | 33 | 10 | 12 | 19 | 30 | 9 | 24 | 39 | 10 | 60 |  |  | on request | | K0365.3310040 | 33 | 10 | 12 | 19 | 40 | 9 | 24 | 49 | 10 | 60 |  |  | on request | | K0365.3310050 | 33 | 10 | 12 | 19 | 50 | 9 | 24 | 59 | 10 | 60 |  |  | on request | | K0365.3312020 | 33 | 12 | 14,5 | 19 | 20 | 10 | 24 | 30 | 12 | 86 |  |  | on request | | K0365.3312030 | 33 | 12 | 14,5 | 19 | 30 | 10 | 24 | 40 | 12 | 86 |  |  | on request | | K0365.3312040 | 33 | 12 | 14,5 | 19 | 40 | 10 | 24 | 50 | 12 | 86 |  |  | on request | | K0365.3312050 | 33 | 12 | 14,5 | 19 | 50 | 10 | 24 | 60 | 12 | 86 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|