Product groups
Indexing plungers, steel with plastic mushroom grip and locked mark
K1149_A

Indexing plungers, steel with plastic mushroom grip and locked...

go back

Item description/product images

DescriptionMaterial:Indexing pin steel.
Threaded sleeve steel.
Mushroom grip, dark grey thermoplastic.
Lock mark aluminium.
Version:Indexing pin steel, hardened, ground and black oxidised.
Threaded sleeve black oxidised.
Lock mark red anodised.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
On request:Special versions.Accessory:Spacer rings K0665Drawing reference:
1) marking ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1149_A Indexing plungers, steel with plastic mushroom grip and locked mark 252 kB

Drawings

Indexing plungers, steel with plastic mushroom grip and locked mark

Item selection/filter

Order No.FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1149.71105A5M10x12143,5177155131,3512 on request
K1149.71206A6M12x1,52551,7208176141,8614 on request
K1149.71308A8M16x1,533682610238192,31535 on request