Product groups
Steel plate swivel castors with bolt hole, without locking system, with soft rubber tyres
K1789_L

Steel plate swivel castors with bolt hole, without locking...

go back

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel tyre, high-quality elastic solid rubber.
Wheel rim, high-quality unbreakable polyamide or die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.Temperature range:-25 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1789_L Swivel castors 259 kB

Drawings

Steel plate swivel castors with bolt hole, without locking system, with soft rubber tyres
Steel plate swivel castors with bolt hole, without locking system, with soft rubber tyres

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1789.10100040Swivel castorBall bearing3640100137012586150 on request
K1789.10125040Swivel castorBall bearing40401251370150102,5150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33