Product groups
Steel plate swivel castors with stop-fix, standard solid rubber tyres, heavy duty version
K1760_LS

Steel plate swivel castors with stop-fix, standard solid rubber...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760_LS Swivel castors with stop fix 233 kB

Drawings

Steel plate swivel castors with stop-fix, standard solid rubber tyres, heavy duty version
Steel plate swivel castors with stop-fix, standard solid rubber tyres, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
K1760.080252Swivel castorwith stop-fix locking systemPlain bearing4025801118060 on request
K1760.100322Swivel castorwith stop-fix locking systemPlain bearing40321001369090 on request
K1760.125252Swivel castorwith stop-fix locking systemPlain bearing4025125161102,580 on request
K1760.125322Swivel castorwith stop-fix locking systemPlain bearing4032125161102,5100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33