Product groups
Guide rollers, steel, cylindrical
K2373

Guide rollers, steel, cylindrical

go back

Item description/product images

DescriptionMaterial:Steel.Version:Roller rim nickel-plated.Note:The roller rim and ball bearing are held firmly held together by a circlip.

The load ratings refer to the ball bearing.
On request:Black polyacetal roller rim.Accessory:Pin K2378.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2373 Guide rollers, steel, cylindrical 229 kB

Drawings

Guide rollers, steel, cylindrical

Item selection/filter

Order No.BDD1D2D3Ball bearing

Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
K2373.002212122261317606-ZZ2260840 on request
K2373.003016163081822608-ZZ33001360 on request
K2373.00361919361022266000-ZZ45501970 on request
K2373.00422323421226326201-ZZ68003050 on request
K2373.00462828461529356202-ZZ76503700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33