Product groups
Drill bushes flanged steel DIN 172, Form B
K1022_B

Drill bushes flanged steel DIN 172, Form B

go back

Item description/product images

DescriptionMaterial:Special steel.Version:Hardened and ground.
Hardness 740 ±80 HV 10
Note:From diameter D1 over 15 mm size increases are 0.5 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1022_B Drill bushes flanged DIN 172 Form B 214 kB

Drawings

Drill bushes flanged steel DIN 172, Form B

Item selection/filter

Order No.FormD1

D2D3L1Product typeL2RT1T2StatusCADAcc.PriceOrder
K1022.B0040X06B0,4366short210,010,03expiring on request
K1022.B0060X06B0,6366short210,010,03 on request
K1022.B0070X06B0,7366short210,010,03 on request
K1022.B0080X06B0,8366short210,010,03 on request
K1022.B0090X06B0,9366short210,010,03 on request
K1022.B0090X09B0,9369medium210,010,03 on request
K1022.B0100X06B1366short210,010,03 on request
K1022.B0100X09B1369medium210,010,03 on request
K1022.B0110X06B1,1476short210,010,03 on request
K1022.B0110X09B1,1479medium210,010,03 on request
K1022.B0120X06B1,2476short210,010,03 on request
K1022.B0120X09B1,2479medium210,010,03 on request
K1022.B0130X06B1,3476short210,010,03 on request
K1022.B0130X09B1,3479medium210,010,03 on request
K1022.B0140X06B1,4476short210,010,03 on request
K1022.B0140X09B1,4479medium210,010,03 on request
K1022.B0150X06B1,5476short210,010,03 on request
K1022.B0150X09B1,5479medium210,010,03 on request
K1022.B0160X06B1,6476short210,010,03 on request
K1022.B0160X09B1,6479medium210,010,03 on request
K1022.B0170X06B1,7476short210,010,03 on request
K1022.B0170X09B1,7479medium210,010,03 on request
K1022.B0180X06B1,8476short210,010,03 on request
K1022.B0180X09B1,8479medium210,010,03 on request
K1022.B0190X06B1,9586short210,010,03 on request
K1022.B0190X09B1,9589medium210,010,03 on request
K1022.B0200X06B2586short210,010,03 on request
K1022.B0200X09B2589medium210,010,03 on request
K1022.B0210X06B2,1586short210,010,03 on request
K1022.B0210X09B2,1589medium210,010,03 on request
K1022.B0220X06B2,2586short210,010,03 on request
K1022.B0220X09B2,2589medium210,010,03 on request
K1022.B0230X06B2,3586short210,010,03 on request
K1022.B0230X09B2,3589medium210,010,03 on request
K1022.B0240X06B2,4586short210,010,03 on request
K1022.B0240X09B2,4589medium210,010,03 on request
K1022.B0250X06B2,5586short210,010,03 on request
K1022.B0250X09B2,5589medium210,010,03 on request
K1022.B0260X06B2,6586short210,010,03 on request
K1022.B0260X09B2,6589medium210,010,03 on request
K1022.B0270X08B2,7698short2,510,010,03 on request
K1022.B0270X12B2,76912medium2,510,010,03 on request
K1022.B0270X16B2,76916long2,510,010,03 on request
K1022.B0280X08B2,8698short2,510,010,03 on request
K1022.B0280X12B2,86912medium2,510,010,03 on request
K1022.B0280X16B2,86916long2,510,010,03 on request
K1022.B0290X08B2,9698short2,510,010,03 on request
K1022.B0290X12B2,96912medium2,510,010,03 on request
K1022.B0290X16B2,96916long2,510,010,03 on request
K1022.B0300X08B3698short2,510,010,03 on request
K1022.B0300X12B36912medium2,510,010,03 on request
K1022.B0300X16B36916long2,510,010,03 on request
K1022.B0310X08B3,1698short2,510,010,03 on request
K1022.B0310X12B3,16912medium2,510,010,03 on request
K1022.B0310X16B3,16916long2,510,010,03 on request
K1022.B0320X08B3,2698short2,510,010,03 on request
K1022.B0320X12B3,26912medium2,510,010,03 on request
K1022.B0320X16B3,26916long2,510,010,03 on request
K1022.B0330X08B3,3698short2,510,010,03 on request
K1022.B0330X12B3,36912medium2,510,010,03 on request
K1022.B0330X16B3,36916long2,510,010,03 on request
K1022.B0340X08B3,47108short2,510,010,03 on request
K1022.B0340X12B3,471012medium2,510,010,03 on request
K1022.B0340X16B3,471016long2,510,010,03 on request
K1022.B0350X08B3,57108short2,510,010,03 on request
K1022.B0350X12B3,571012medium2,510,010,03 on request
K1022.B0350X16B3,571016long2,510,010,03 on request
K1022.B0360X08B3,67108short2,510,010,03 on request
K1022.B0360X12B3,671012medium2,510,010,03 on request
K1022.B0360X16B3,671016long2,510,010,03 on request
K1022.B0370X08B3,77108short2,510,010,03 on request
K1022.B0370X12B3,771012medium2,510,010,03 on request
K1022.B0370X16B3,771016long2,510,010,03 on request
K1022.B0380X08B3,87108short2,510,010,03 on request
K1022.B0380X12B3,871012medium2,510,010,03 on request
K1022.B0380X16B3,871016long2,510,010,03 on request
K1022.B0390X08B3,97108short2,510,010,03 on request
K1022.B0390X12B3,971012medium2,510,010,03 on request
K1022.B0390X16B3,971016long2,510,010,03 on request
K1022.B0400X08B47108short2,510,010,03 on request
K1022.B0400X12B471012medium2,510,010,03 on request
K1022.B0400X16B471016long2,510,010,03 on request
K1022.B0410X08B4,18118short2,510,010,03 on request
K1022.B0410X12B4,181112medium2,510,010,03 on request
K1022.B0410X16B4,181116long2,510,010,03 on request
K1022.B0420X08B4,28118short2,510,010,03 on request
K1022.B0420X12B4,281112medium2,510,010,03 on request
K1022.B0420X16B4,281116long2,510,010,03 on request
K1022.B0430X08B4,38118short2,510,010,03 on request
K1022.B0430X12B4,381112medium2,510,010,03 on request
K1022.B0430X16B4,381116long2,510,010,03 on request
K1022.B0440X08B4,48118short2,510,010,03 on request
K1022.B0440X12B4,481112medium2,510,010,03 on request
K1022.B0440X16B4,481116long2,510,010,03 on request
K1022.B0450X08B4,58118short2,510,010,03 on request
K1022.B0450X12B4,581112medium2,510,010,03 on request
K1022.B0450X16B4,581116long2,510,010,03 on request
K1022.B0460X08B4,68118short2,510,010,03 on request
K1022.B0460X12B4,681112medium2,510,010,03 on request
K1022.B0460X16B4,681116long2,510,010,03 on request
K1022.B0470X08B4,78118short2,510,010,03 on request
K1022.B0470X12B4,781112medium2,510,010,03 on request
K1022.B0470X16B4,781116long2,510,010,03 on request
K1022.B0480X08B4,88118short2,510,010,03 on request
K1022.B0480X12B4,881112medium2,510,010,03 on request
K1022.B0480X16B4,881116long2,510,010,03 on request
K1022.B0490X08B4,98118short2,510,010,03 on request
K1022.B0490X12B4,981112medium2,510,010,03 on request
K1022.B0490X16B4,981116long2,510,010,03 on request
K1022.B0500X08B58118short2,510,010,03 on request
K1022.B0500X12B581112medium2,510,010,03 on request
K1022.B0500X16B581116long2,510,010,03 on request
K1022.B0510X10B5,1101310short31,50,020,03 on request
K1022.B0510X16B5,1101316medium31,50,020,03 on request
K1022.B0510X20B5,1101320long31,50,020,03 on request
K1022.B0520X10B5,2101310short31,50,020,03 on request
K1022.B0520X16B5,2101316medium31,50,020,03 on request
K1022.B0520X20B5,2101320long31,50,020,03 on request
K1022.B0530X10B5,3101310short31,50,020,03 on request
K1022.B0530X16B5,3101316medium31,50,020,03 on request
K1022.B0530X20B5,3101320long31,50,020,03 on request
K1022.B0540X10B5,4101310short31,50,020,03 on request
K1022.B0540X16B5,4101316medium31,50,020,03 on request
K1022.B0540X20B5,4101320long31,50,020,03 on request
K1022.B0550X10B5,5101310short31,50,020,03 on request
K1022.B0550X16B5,5101316medium31,50,020,03 on request
K1022.B0550X20B5,5101320long31,50,020,03 on request
K1022.B0560X10B5,6101310short31,50,020,03 on request
K1022.B0560X16B5,6101316medium31,50,020,03 on request
K1022.B0560X20B5,6101320long31,50,020,03 on request
K1022.B0570X10B5,7101310short31,50,020,03 on request
K1022.B0570X16B5,7101316medium31,50,020,03 on request
K1022.B0570X20B5,7101320long31,50,020,03 on request
K1022.B0580X10B5,8101310short31,50,020,03 on request
K1022.B0580X16B5,8101316medium31,50,020,03 on request
K1022.B0580X20B5,8101320long31,50,020,03 on request
K1022.B0590X10B5,9101310short31,50,020,03 on request
K1022.B0590X16B5,9101316medium31,50,020,03 on request
K1022.B0590X20B5,9101320long31,50,020,03 on request
K1022.B0600X10B6101310short31,50,020,03 on request
K1022.B0600X16B6101316medium31,50,020,03 on request
K1022.B0600X20B6101320long31,50,020,03 on request
K1022.B0610X10B6,1121510short31,50,020,03 on request
K1022.B0610X16B6,1121516medium31,50,020,03 on request
K1022.B0610X20B6,1121520long31,50,020,03 on request
K1022.B0620X10B6,2121510short31,50,020,03 on request
K1022.B0620X16B6,2121516medium31,50,020,03 on request
K1022.B0620X20B6,2121520long31,50,020,03 on request
K1022.B0630X10B6,3121510short31,50,020,03 on request
K1022.B0630X16B6,3121516medium31,50,020,03 on request
K1022.B0630X20B6,3121520long31,50,020,03 on request
K1022.B0640X10B6,4121510short31,50,020,03 on request
K1022.B0640X16B6,4121516medium31,50,020,03 on request
K1022.B0640X20B6,4121520long31,50,020,03 on request
K1022.B0650X10B6,5121510short31,50,020,03 on request
K1022.B0650X16B6,5121516medium31,50,020,03 on request
K1022.B0650X20B6,5121520long31,50,020,03 on request
K1022.B0660X10B6,6121510short31,50,020,03 on request
K1022.B0660X16B6,6121516medium31,50,020,03 on request
K1022.B0660X20B6,6121520long31,50,020,03 on request
K1022.B0670X10B6,7121510short31,50,020,03 on request
K1022.B0670X16B6,7121516medium31,50,020,03 on request
K1022.B0670X20B6,7121520long31,50,020,03 on request
K1022.B0680X10B6,8121510short31,50,020,03 on request
K1022.B0680X16B6,8121516medium31,50,020,03 on request
K1022.B0680X20B6,8121520long31,50,020,03 on request
K1022.B0690X10B6,9121510short31,50,020,03 on request
K1022.B0690X16B6,9121516medium31,50,020,03 on request
K1022.B0690X20B6,9121520long31,50,020,03 on request
K1022.B0700X10B7121510short31,50,020,03 on request
K1022.B0700X16B7121516medium31,50,020,03 on request
K1022.B0700X20B7121520long31,50,020,03 on request
K1022.B0710X10B7,1121510short31,50,020,03 on request
K1022.B0710X16B7,1121516medium31,50,020,03 on request
K1022.B0710X20B7,1121520long31,50,020,03 on request
K1022.B0720X10B7,2121510short31,50,020,03 on request
K1022.B0720X16B7,2121516medium31,50,020,03 on request
K1022.B0720X20B7,2121520long31,50,020,03 on request
K1022.B0730X10B7,3121510short31,50,020,03 on request
K1022.B0730X16B7,3121516medium31,50,020,03 on request
K1022.B0730X20B7,3121520long31,50,020,03 on request
K1022.B0740X10B7,4121510short31,50,020,03 on request
K1022.B0740X16B7,4121516medium31,50,020,03 on request
K1022.B0740X20B7,4121520long31,50,020,03 on request
K1022.B0750X10B7,5121510short31,50,020,03 on request
K1022.B0750X16B7,5121516medium31,50,020,03 on request
K1022.B0750X20B7,5121520long31,50,020,03 on request
K1022.B0760X10B7,6121510short31,50,020,03 on request
K1022.B0760X16B7,6121516medium31,50,020,03 on request
K1022.B0760X20B7,6121520long31,50,020,03 on request
K1022.B0770X10B7,7121510short31,50,020,03 on request
K1022.B0770X16B7,7121516medium31,50,020,03 on request
K1022.B0770X20B7,7121520long31,50,020,03 on request
K1022.B0780X10B7,8121510short31,50,020,03 on request
K1022.B0780X16B7,8121516medium31,50,020,03 on request
K1022.B0780X20B7,8121520long31,50,020,03 on request
K1022.B0790X10B7,9121510short31,50,020,03 on request
K1022.B0790X16B7,9121516medium31,50,020,03 on request
K1022.B0790X20B7,9121520long31,50,020,03 on request
K1022.B0800X10B8121510short31,50,020,03 on request
K1022.B0800X16B8121516medium31,50,020,03 on request
K1022.B0800X20B8121520long31,50,020,03 on request
K1022.B0810X12B8,1151812short320,020,03 on request
K1022.B0810X20B8,1151820medium320,020,03 on request
K1022.B0810X25B8,1151825long320,020,03 on request
K1022.B0820X12B8,2151812short320,020,03 on request
K1022.B0820X20B8,2151820medium320,020,03 on request
K1022.B0820X25B8,2151825long320,020,03 on request
K1022.B0830X12B8,3151812short320,020,03 on request
K1022.B0830X20B8,3151820medium320,020,03 on request
K1022.B0830X25B8,3151825long320,020,03 on request
K1022.B0840X12B8,4151812short320,020,03 on request
K1022.B0840X20B8,4151820medium320,020,03 on request
K1022.B0840X25B8,4151825long320,020,03 on request
K1022.B0850X12B8,5151812short320,020,03 on request
K1022.B0850X20B8,5151820medium320,020,03 on request
K1022.B0850X25B8,5151825long320,020,03 on request
K1022.B0860X12B8,6151812short320,020,03 on request
K1022.B0860X20B8,6151820medium320,020,03 on request
K1022.B0860X25B8,6151825long320,020,03 on request
K1022.B0870X12B8,7151812short320,020,03 on request
K1022.B0870X20B8,7151820medium320,020,03 on request
K1022.B0870X25B8,7151825long320,020,03 on request
K1022.B0880X12B8,8151812short320,020,03 on request
K1022.B0880X20B8,8151820medium320,020,03 on request
K1022.B0880X25B8,8151825long320,020,03 on request
K1022.B0890X12B8,9151812short320,020,03 on request
K1022.B0890X20B8,9151820medium320,020,03 on request
K1022.B0890X25B8,9151825long320,020,03 on request
K1022.B0900X12B9151812short320,020,03 on request
K1022.B0900X20B9151820medium320,020,03 on request
K1022.B0900X25B9151825long320,020,03 on request
K1022.B0910X12B9,1151812short320,020,03 on request
K1022.B0910X20B9,1151820medium320,020,03 on request
K1022.B0910X25B9,1151825long320,020,03 on request
K1022.B0920X12B9,2151812short320,020,03 on request
K1022.B0920X20B9,2151820medium320,020,03 on request
K1022.B0920X25B9,2151825long320,020,03 on request
K1022.B0930X12B9,3151812short320,020,03 on request
K1022.B0930X20B9,3151820medium320,020,03 on request
K1022.B0930X25B9,3151825long320,020,03 on request
K1022.B0940X12B9,4151812short320,020,03 on request
K1022.B0940X20B9,4151820medium320,020,03 on request
K1022.B0940X25B9,4151825long320,020,03 on request
K1022.B0950X12B9,5151812short320,020,03 on request
K1022.B0950X20B9,5151820medium320,020,03 on request
K1022.B0950X25B9,5151825long320,020,03 on request
K1022.B0960X12B9,6151812short320,020,03 on request
K1022.B0960X20B9,6151820medium320,020,03 on request
K1022.B0960X25B9,6151825long320,020,03 on request
K1022.B0970X12B9,7151812short320,020,03 on request
K1022.B0970X20B9,7151820medium320,020,03 on request
K1022.B0970X25B9,7151825long320,020,03 on request
K1022.B0980X12B9,8151812short320,020,03 on request
K1022.B0980X20B9,8151820medium320,020,03 on request
K1022.B0980X25B9,8151825long320,020,03 on request
K1022.B0990X12B9,9151812short320,020,03 on request
K1022.B0990X20B9,9151820medium320,020,03 on request
K1022.B0990X25B9,9151825long320,020,03 on request
K1022.B1000X12B10151812short320,020,03 on request
K1022.B1000X20B10151820medium320,020,03 on request
K1022.B1000X25B10151825long320,020,03 on request
K1022.B1010X12B10,1182212short420,020,03 on request
K1022.B1010X20B10,1182220medium420,020,03 on request
K1022.B1010X25B10,1182225long420,020,03 on request
K1022.B1020X12B10,2182212short420,020,03 on request
K1022.B1020X20B10,2182220medium420,020,03 on request
K1022.B1020X25B10,2182225long420,020,03 on request
K1022.B1030X12B10,3182212short420,020,03 on request
K1022.B1030X20B10,3182220medium420,020,03 on request
K1022.B1030X25B10,3182225long420,020,03 on request
K1022.B1040X12B10,4182212short420,020,03 on request
K1022.B1040X20B10,4182220medium420,020,03 on request
K1022.B1040X25B10,4182225long420,020,03 on request
K1022.B1050X12B10,5182212short420,020,03 on request
K1022.B1050X20B10,5182220medium420,020,03 on request
K1022.B1050X25B10,5182225long420,020,03 on request
K1022.B1060X12B10,6182212short420,020,03 on request
K1022.B1060X20B10,6182220medium420,020,03 on request
K1022.B1060X25B10,6182225long420,020,03 on request
K1022.B1070X12B10,7182212short420,020,03 on request
K1022.B1070X20B10,7182220medium420,020,03 on request
K1022.B1070X25B10,7182225long420,020,03 on request
K1022.B1080X12B10,8182212short420,020,03 on request
K1022.B1080X20B10,8182220medium420,020,03 on request
K1022.B1080X25B10,8182225long420,020,03 on request
K1022.B1090X12B10,9182212short420,020,03 on request
K1022.B1090X20B10,9182220medium420,020,03 on request
K1022.B1090X25B10,9182225long420,020,03 on request
K1022.B1100X12B11182212short420,020,03 on request
K1022.B1100X20B11182220medium420,020,03 on request
K1022.B1100X25B11182225long420,020,03 on request
K1022.B1110X12B11,1182212short420,020,03 on request
K1022.B1110X20B11,1182220medium420,020,03 on request
K1022.B1110X25B11,1182225long420,020,03 on request
K1022.B1120X12B11,2182212short420,020,03 on request
K1022.B1120X20B11,2182220medium420,020,03 on request
K1022.B1120X25B11,2182225long420,020,03 on request
K1022.B1130X12B11,3182212short420,020,03 on request
K1022.B1130X20B11,3182220medium420,020,03 on request
K1022.B1130X25B11,3182225long420,020,03 on request
K1022.B1140X12B11,4182212short420,020,03 on request
K1022.B1140X20B11,4182220medium420,020,03 on request
K1022.B1140X25B11,4182225long420,020,03 on request
K1022.B1150X12B11,5182212short420,020,03 on request
K1022.B1150X20B11,5182220medium420,020,03 on request
K1022.B1150X25B11,5182225long420,020,03 on request
K1022.B1160X12B11,6182212short420,020,03 on request
K1022.B1160X20B11,6182220medium420,020,03 on request
K1022.B1160X25B11,6182225long420,020,03 on request
K1022.B1170X12B11,7182212short420,020,03 on request
K1022.B1170X20B11,7182220medium420,020,03 on request
K1022.B1170X25B11,7182225long420,020,03 on request
K1022.B1180X12B11,8182212short420,020,03 on request
K1022.B1180X20B11,8182220medium420,020,03 on request
K1022.B1180X25B11,8182225long420,020,03 on request
K1022.B1190X12B11,9182212short420,020,03 on request
K1022.B1190X20B11,9182220medium420,020,03 on request
K1022.B1190X25B11,9182225long420,020,03 on request
K1022.B1200X12B12182212short420,020,03 on request
K1022.B1200X20B12182220medium420,020,03 on request
K1022.B1200X25B12182225long420,020,03 on request
K1022.B1210X16B12,1222616short420,020,03 on request
K1022.B1210X28B12,1222628medium420,020,03 on request
K1022.B1210X36B12,1222636long420,020,03 on request
K1022.B1220X16B12,2222616short420,020,03 on request
K1022.B1220X28B12,2222628medium420,020,03 on request
K1022.B1220X36B12,2222636long420,020,03 on request
K1022.B1230X16B12,3222616short420,020,03 on request
K1022.B1230X28B12,3222628medium420,020,03 on request
K1022.B1230X36B12,3222636long420,020,03 on request
K1022.B1240X16B12,4222616short420,020,03 on request
K1022.B1240X28B12,4222628medium420,020,03 on request
K1022.B1240X36B12,4222636long420,020,03 on request
K1022.B1250X16B12,5222616short420,020,03 on request
K1022.B1250X28B12,5222628medium420,020,03 on request
K1022.B1250X36B12,5222636long420,020,03 on request
K1022.B1260X16B12,6222616short420,020,03 on request
K1022.B1260X28B12,6222628medium420,020,03 on request
K1022.B1260X36B12,6222636long420,020,03 on request
K1022.B1270X16B12,7222616short420,020,03 on request
K1022.B1270X28B12,7222628medium420,020,03 on request
K1022.B1270X36B12,7222636long420,020,03 on request
K1022.B1280X16B12,8222616short420,020,03 on request
K1022.B1280X28B12,8222628medium420,020,03 on request
K1022.B1280X36B12,8222636long420,020,03 on request
K1022.B1290X16B12,9222616short420,020,03 on request
K1022.B1290X28B12,9222628medium420,020,03 on request
K1022.B1290X36B12,9222636long420,020,03 on request
K1022.B1300X16B13222616short420,020,03 on request
K1022.B1300X28B13222628medium420,020,03 on request
K1022.B1300X36B13222636long420,020,03 on request
K1022.B1310X16B13,1222616short420,020,03 on request
K1022.B1310X28B13,1222628medium420,020,03 on request
K1022.B1310X36B13,1222636long420,020,03 on request
K1022.B1320X16B13,2222616short420,020,03 on request
K1022.B1320X28B13,2222628medium420,020,03 on request
K1022.B1320X36B13,2222636long420,020,03 on request
K1022.B1330X16B13,3222616short420,020,03 on request
K1022.B1330X28B13,3222628medium420,020,03 on request
K1022.B1330X36B13,3222636long420,020,03 on request
K1022.B1340X16B13,4222616short420,020,03 on request
K1022.B1340X28B13,4222628medium420,020,03 on request
K1022.B1340X36B13,4222636long420,020,03 on request
K1022.B1350X16B13,5222616short420,020,03 on request
K1022.B1350X28B13,5222628medium420,020,03 on request
K1022.B1350X36B13,5222636long420,020,03 on request
K1022.B1360X16B13,6222616short420,020,03 on request
K1022.B1360X28B13,6222628medium420,020,03 on request
K1022.B1360X36B13,6222636long420,020,03 on request
K1022.B1370X16B13,7222616short420,020,03 on request
K1022.B1370X28B13,7222628medium420,020,03 on request
K1022.B1370X36B13,7222636long420,020,03 on request
K1022.B1380X16B13,8222616short420,020,03 on request
K1022.B1380X28B13,8222628medium420,020,03 on request
K1022.B1380X36B13,8222636long420,020,03 on request
K1022.B1390X16B13,9222616short420,020,03 on request
K1022.B1390X28B13,9222628medium420,020,03 on request
K1022.B1390X36B13,9222636long420,020,03 on request
K1022.B1400X16B14222616short420,020,03 on request
K1022.B1400X28B14222628medium420,020,03 on request
K1022.B1400X36B14222636long420,020,03 on request
K1022.B1410X16B14,1222616short420,020,03 on request
K1022.B1410X28B14,1222628medium420,020,03 on request
K1022.B1410X36B14,1222636long420,020,03 on request
K1022.B1420X16B14,2222616short420,020,03 on request
K1022.B1420X28B14,2222628medium420,020,03 on request
K1022.B1420X36B14,2222636long420,020,03 on request
K1022.B1430X16B14,3222616short420,020,03 on request
K1022.B1430X28B14,3222628medium420,020,03 on request
K1022.B1430X36B14,3222636long420,020,03 on request
K1022.B1440X16B14,4222616short420,020,03 on request
K1022.B1440X28B14,4222628medium420,020,03 on request
K1022.B1440X36B14,4222636long420,020,03 on request
K1022.B1450X16B14,5222616short420,020,03 on request
K1022.B1450X28B14,5222628medium420,020,03 on request
K1022.B1450X36B14,5222636long420,020,03 on request
K1022.B1460X16B14,6222616short420,020,03 on request
K1022.B1460X28B14,6222628medium420,020,03 on request
K1022.B1460X36B14,6222636long420,020,03 on request
K1022.B1470X16B14,7222616short420,020,03 on request
K1022.B1470X28B14,7222628medium420,020,03 on request
K1022.B1470X36B14,7222636long420,020,03 on request
K1022.B1480X16B14,8222616short420,020,03 on request
K1022.B1480X28B14,8222628medium420,020,03 on request
K1022.B1480X36B14,8222636long420,020,03 on request
K1022.B1490X16B14,9222616short420,020,03 on request
K1022.B1490X28B14,9222628medium420,020,03 on request
K1022.B1490X36B14,9222636long420,020,03 on request
K1022.B1500X16B15222616short420,020,03 on request
K1022.B1500X28B15222628medium420,020,03 on request
K1022.B1500X36B15222636long420,020,03 on request
K1022.B1550X16B15,5263016short420,020,03 on request
K1022.B1550X28B15,5263028medium420,020,03 on request
K1022.B1550X36B15,5263036long420,020,03 on request
K1022.B1600X16B16263016short420,020,03 on request
K1022.B1600X28B16263028medium420,020,03 on request
K1022.B1600X36B16263036long420,020,03 on request
K1022.B1650X16B16,5263016short420,020,03 on request
K1022.B1650X28B16,5263028medium420,020,03 on request
K1022.B1650X36B16,5263036long420,020,03 on request
K1022.B1700X16B17263016short420,020,03 on request
K1022.B1700X28B17263028medium420,020,03 on request
K1022.B1700X36B17263036long420,020,03 on request
K1022.B1750X16B17,5263016short420,020,03 on request
K1022.B1750X28B17,5263028medium420,020,03 on request
K1022.B1750X36B17,5263036long420,020,03 on request
K1022.B1800X16B18263016short420,020,03 on request
K1022.B1800X28B18263028medium420,020,03 on request
K1022.B1800X36B18263036long420,020,03 on request
K1022.B1850X20B18,5303420short530,020,03 on request
K1022.B1850X36B18,5303436medium530,020,03 on request
K1022.B1850X45B18,5303445long530,020,03 on request
K1022.B1900X20B19303420short530,020,03 on request
K1022.B1900X36B19303436medium530,020,03 on request
K1022.B1900X45B19303445long530,020,03 on request
K1022.B1950X20B19,5303420short530,020,03 on request
K1022.B1950X36B19,5303436medium530,020,03 on request
K1022.B1950X45B19,5303445long530,020,03 on request
K1022.B2000X20B20303420short530,020,03 on request
K1022.B2000X36B20303436medium530,020,03 on request
K1022.B2000X45B20303445long530,020,03 on request
K1022.B2050X20B20,5303420short530,020,03 on request
K1022.B2050X36B20,5303436medium530,020,03 on request
K1022.B2050X45B20,5303445long530,020,03 on request
K1022.B2100X20B21303420short530,020,03 on request
K1022.B2100X36B21303436medium530,020,03 on request
K1022.B2100X45B21303445long530,020,03 on request
K1022.B2150X20B21,5303420short530,020,03 on request
K1022.B2150X36B21,5303436medium530,020,03 on request
K1022.B2150X45B21,5303445long530,020,03 on request
K1022.B2200X20B22303420short530,020,03 on request
K1022.B2200X36B22303436medium530,020,03 on request
K1022.B2200X45B22303445long530,020,03 on request
K1022.B2250X20B22,5353920short530,020,05 on request
K1022.B2250X36B22,5353936medium530,020,05 on request
K1022.B2250X45B22,5353945long530,020,05 on request
K1022.B2300X20B23353920short530,020,05 on request
K1022.B2300X36B23353936medium530,020,05 on request
K1022.B2300X45B23353945long530,020,05 on request
K1022.B2350X20B23,5353920short530,020,05 on request
K1022.B2350X36B23,5353936medium530,020,05 on request
K1022.B2350X45B23,5353945long530,020,05 on request
K1022.B2400X20B24353920short530,020,05 on request
K1022.B2400X36B24353936medium530,020,05 on request
K1022.B2400X45B24353945long530,020,05 on request
K1022.B2450X20B24,5353920short530,020,05 on request
K1022.B2450X36B24,5353936medium530,020,05 on request
K1022.B2450X45B24,5353945long530,020,05 on request
K1022.B2500X20B25353920short530,020,05 on request
K1022.B2500X36B25353936medium530,020,05 on request
K1022.B2500X45B25353945long530,020,05 on request
K1022.B2550X20B25,5353920short530,020,05 on request
K1022.B2550X36B25,5353936medium530,020,05 on request
K1022.B2550X45B25,5353945long530,020,05 on request
K1022.B2600X20B26353920short530,020,05 on request
K1022.B2600X36B26353936medium530,020,05 on request
K1022.B2600X45B26353945long530,020,05 on request
K1022.B2650X25B26,5424625short530,020,05 on request
K1022.B2650X45B26,5424645medium530,020,05 on request
K1022.B2650X56B26,5424656long530,020,05 on request
K1022.B2700X25B27424625short530,020,05 on request
K1022.B2700X45B27424645medium530,020,05 on request
K1022.B2700X56B27424656long530,020,05 on request
K1022.B2750X25B27,5424625short530,020,05 on request
K1022.B2750X45B27,5424645medium530,020,05 on request
K1022.B2750X56B27,5424656long530,020,05 on request
K1022.B2800X25B28424625short530,020,05 on request
K1022.B2800X45B28424645medium530,020,05 on request
K1022.B2800X56B28424656long530,020,05 on request
K1022.B2850X25B28,5424625short530,020,05 on request
K1022.B2850X45B28,5424645medium530,020,05 on request
K1022.B2850X56B28,5424656long530,020,05 on request
K1022.B2900X25B29424625short530,020,05 on request
K1022.B2900X45B29424645medium530,020,05 on request
K1022.B2900X56B29424656long530,020,05 on request
K1022.B2950X25B29,5424625short530,020,05 on request
K1022.B2950X45B29,5424645medium530,020,05 on request
K1022.B2950X56B29,5424656long530,020,05 on request
K1022.B3000X25B30424625short530,020,05 on request
K1022.B3000X45B30424645medium530,020,05 on request
K1022.B3000X56B30424656long530,020,05 on request
K1022.B3050X25B30,5485225short530,040,05 on request
K1022.B3050X45B30,5485245medium530,040,05 on request
K1022.B3050X56B30,5485256long530,040,05 on request
K1022.B3100X25B31485225short530,040,05 on request
K1022.B3100X45B31485245medium530,040,05 on request
K1022.B3100X56B31485256long530,040,05 on request
K1022.B3150X25B31,5485225short530,040,05 on request
K1022.B3150X45B31,5485245medium530,040,05 on request
K1022.B3150X56B31,5485256long530,040,05 on request
K1022.B3200X25B32485225short530,040,05 on request
K1022.B3200X45B32485245medium530,040,05 on request
K1022.B3200X56B32485256long530,040,05 on request
K1022.B3250X25B32,5485225short530,040,05 on request
K1022.B3250X45B32,5485245medium530,040,05 on request
K1022.B3250X56B32,5485256long530,040,05 on request
K1022.B3300X25B33485225short530,040,05 on request
K1022.B3300X45B33485245medium530,040,05 on request
K1022.B3300X56B33485256long530,040,05 on request
K1022.B3350X25B33,5485225short530,040,05 on request
K1022.B3350X45B33,5485245medium530,040,05 on request
K1022.B3350X56B33,5485256long530,040,05 on request
K1022.B3400X25B34485225short530,040,05 on request
K1022.B3400X45B34485245medium530,040,05 on request
K1022.B3400X56B34485256long530,040,05 on request
K1022.B3450X25B34,5485225short530,040,05 on request
K1022.B3450X45B34,5485245medium530,040,05 on request
K1022.B3450X56B34,5485256long530,040,05 on request
K1022.B3500X25B35485225short530,040,05 on request
K1022.B3500X45B35485245medium530,040,05 on request
K1022.B3500X56B35485256long530,040,05 on request
K1022.B3550X30B35,5555930short53,50,040,05 on request
K1022.B3550X56B35,5555956medium53,50,040,05 on request
K1022.B3550X67B35,5555967long53,50,040,05 on request
K1022.B3600X30B36555930short53,50,040,05 on request
K1022.B3600X56B36555956medium53,50,040,05 on request
K1022.B3600X67B36555967long53,50,040,05 on request
K1022.B3650X30B36,5555930short53,50,040,05 on request
K1022.B3650X56B36,5555956medium53,50,040,05 on request
K1022.B3650X67B36,5555967long53,50,040,05 on request
K1022.B3700X30B37555930short53,50,040,05 on request
K1022.B3700X56B37555956medium53,50,040,05 on request
K1022.B3700X67B37555967long53,50,040,05 on request
K1022.B3750X30B37,5555930short53,50,040,05 on request
K1022.B3750X56B37,5555956medium53,50,040,05 on request
K1022.B3750X67B37,5555967long53,50,040,05 on request
K1022.B3800X30B38555930short53,50,040,05 on request
K1022.B3800X56B38555956medium53,50,040,05 on request
K1022.B3800X67B38555967long53,50,040,05 on request
K1022.B3850X30B38,5555930short53,50,040,05 on request
K1022.B3850X56B38,5555956medium53,50,040,05 on request
K1022.B3850X67B38,5555967long53,50,040,05 on request
K1022.B3900X30B39555930short53,50,040,05 on request
K1022.B3900X56B39555956medium53,50,040,05 on request
K1022.B3900X67B39555967long53,50,040,05 on request
K1022.B3950X30B39,5555930short53,50,040,05 on request
K1022.B3950X56B39,5555956medium53,50,040,05 on request
K1022.B3950X67B39,5555967long53,50,040,05 on request
K1022.B4000X30B40555930short53,50,040,05 on request
K1022.B4000X56B40555956medium53,50,040,05 on request
K1022.B4000X67B40555967long53,50,040,05 on request
K1022.B4050X30B40,5555930short53,50,040,05 on request
K1022.B4050X56B40,5555956medium53,50,040,05 on request
K1022.B4050X67B40,5555967long53,50,040,05 on request
K1022.B4100X30B41555930short53,50,040,05 on request
K1022.B4100X56B41555956medium53,50,040,05 on request
K1022.B4100X67B41555967long53,50,040,05 on request
K1022.B4150X30B41,5555930short53,50,040,05 on request
K1022.B4150X56B41,5555956medium53,50,040,05 on request
K1022.B4150X67B41,5555967long53,50,040,05 on request
K1022.B4200X30B42555930short53,50,040,05 on request
K1022.B4200X56B42555956medium53,50,040,05 on request
K1022.B4200X67B42555967long53,50,040,05 on request
K1022.B4250X30B42,5626630short63,50,040,05 on request
K1022.B4250X56B42,5626656medium63,50,040,05 on request
K1022.B4250X67B42,5626667long63,50,040,05 on request
K1022.B4300X30B43626630short63,50,040,05 on request
K1022.B4300X56B43626656medium63,50,040,05 on request
K1022.B4300X67B43626667long63,50,040,05 on request
K1022.B4350X30B43,5626630short63,50,040,05 on request
K1022.B4350X56B43,5626656medium63,50,040,05 on request
K1022.B4350X67B43,5626667long63,50,040,05 on request
K1022.B4400X30B44626630short63,50,040,05 on request
K1022.B4400X56B44626656medium63,50,040,05 on request
K1022.B4400X67B44626667long63,50,040,05 on request
K1022.B4450X30B44,5626630short63,50,040,05 on request
K1022.B4450X56B44,5626656medium63,50,040,05 on request
K1022.B4450X67B44,5626667long63,50,040,05 on request
K1022.B4500X30B45626630short63,50,040,05 on request
K1022.B4500X56B45626656medium63,50,040,05 on request
K1022.B4500X67B45626667long63,50,040,05 on request
K1022.B4550X30B45,5626630short63,50,040,05 on request
K1022.B4550X56B45,5626656medium63,50,040,05 on request
K1022.B4550X67B45,5626667long63,50,040,05 on request
K1022.B4600X30B46626630short63,50,040,05 on request
K1022.B4600X56B46626656medium63,50,040,05 on request
K1022.B4600X67B46626667long63,50,040,05 on request
K1022.B4650X30B46,5626630short63,50,040,05 on request
K1022.B4650X56B46,5626656medium63,50,040,05 on request
K1022.B4650X67B46,5626667long63,50,040,05 on request
K1022.B4700X30B47626630short63,50,040,05 on request
K1022.B4700X56B47626656medium63,50,040,05 on request
K1022.B4700X67B47626667long63,50,040,05 on request
K1022.B4750X30B47,5626630short63,50,040,05 on request
K1022.B4750X56B47,5626656medium63,50,040,05 on request
K1022.B4750X67B47,5626667long63,50,040,05 on request
K1022.B4800X30B48626630short63,50,040,05 on request
K1022.B4800X56B48626656medium63,50,040,05 on request
K1022.B4800X67B48626667long63,50,040,05 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33