Product groups
Grease nipples conical head DIN 71412, Form C, 90°, hexagonal
K1132_C

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1132_C Grease nipples conical head DIN 71412, Form C, 90°, hexagonal 186 kB

Drawings

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1306100Cangled 90° with hexagon socketsteel13M6X1185,59 on request
K1132.1308100Cangled 90° with hexagon socketsteel13M8X1185,59 on request
K1132.1308125Cangled 90° with hexagon socketsteel12M8X1,25185,59 on request
K1132.1310100Cangled 90° with hexagon socketsteel14M10X1185,511 on request
K1132.1310150Cangled 90° with hexagon socketsteel14M10X1,5185,511 on request
K1132.1318Cangled 90° with hexagon socketsteel14R1/8185,511 on request
K1132.1314Cangled 90° with hexagon socketsteel14R1/422614 on request
K1132.2306100Cangled 90° with hexagon socketstainless steel13M6X1185,59 on request
K1132.2308100Cangled 90° with hexagon socketstainless steel13M8X1185,59 on request
K1132.2308125Cangled 90° with hexagon socketstainless steel13M8X1,25185,59 on request
K1132.2310100Cangled 90° with hexagon socketstainless steel14M10X1185,511 on request
K1132.2310150Cangled 90° with hexagon socketstainless steel14M10X1,5205,511 on request
K1132.2318Cangled 90° with hexagon socketstainless steel14R1/8185,511 on request
K1132.2314Cangled 90° with hexagon socketstainless steel14R1/422614 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33