Product groups
Wedge clamps, steel, Form C, with step
K1748_C

Wedge clamps, steel, Form C, with step

go back

Item description/product images

DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots.
Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The double wedge has an elongated hole allowing for movement and to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps.
Fastening screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1748_C Wedge clamps, Form C, with step 177 kB

Drawings

Wedge clamps, steel, Form C, with step

Item selection/filter

Order No.FormForm definitionL
min.
L
max.
B

HB1H1H2H3D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1748.0502312C2 mm steps50,556,550253012,523,5M5M12x253085 on request
K1748.0505312C5 mm steps50,556,550253012,553,5M5M12x253085 on request
K1748.0722316C2 mm steps67747239,74421,323,5M6M16X4050150 on request
K1748.0725316C5 mm steps67747239,74421,353,5M6M16X4050150 on request
K1748.1002316C2 mm steps77,587,510042,66421,625M8M16X4050150 on request
K1748.1005316C5 mm steps77,587,510042,66421,655M8M16X4050150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33