Product groups
Clamp straps double sided
K2429

Clamp straps double sided

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.1191Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2429 Clamp straps double sided 168 kB

Drawings

Clamp straps double sided

Item selection/filter

Order No.

LL1BHD

F
kN
CADAcc.PriceOrder
K2429.053281285,53,42 on request
K2429.064010161074,82 on request
K2429.085012201298,77 on request
K2429.10631625161113,9 on request
K2429.12802032201420,2 on request
K2429.141002540251627,6 on request
K2429.161253250301837,8 on request
K2429.201604060302258,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33