Product groups
UNILOCK compensation clamping bolts 
system size 80 mm
K1974

UNILOCK compensation clamping bolts system size 80 mm

go back

Item description/product images

DescriptionMaterial:Non-rusting steel.Version:Contact faces ground.Note:The UNILOCK compensation clamping bolt is suitable for clamping and positioning workpieces and fixtures.
Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.

With Form type X direction, a gauge size compensation of ±1 mm can be made in one direction.
With Form type XY direction, a gauge size compensation of ±1 mm can be made in all directions.

Retaining forces of up to 35,000 N can be achieved with the UNILOCK compensation clamping bolts in conjunction with the M10 fastening screws.

Further clamping bolts in the same system size can be found by K0967, K1471, K0968 and K0967 with threaded bolt.
Assembly:See mounting contour.Advantages:Gauge size compensation of ±1 mm in one/all directions possible.Supplied with1x UNILOCK compensation clamping bolt with fastening screw.Drawing reference:
1) Repeat accuracy <0.05 mm
2) ±1 mm gauge size compensation
3) Mounting contour
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1974 UNILOCK compensation clamping bolt system size 80 mm 206 kB
 Technical information zero-point clamping system 116 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK compensation clamping bolts 
system size 80 mm

Item selection/filter

Order No.Form definitionFormD

D1GHH1H2H3H4H5CADAcc.PriceOrder
K1974.1402503101X-axisA39,525M1035,1142,93,51823 on request
K1974.1402503102XY-axisA39,525M1035,1142,93,51823 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33