Product groups
Clamping towers, grey cast iron, 6-sided, with grid holes
K1534

Clamping towers, grey cast iron, 6-sided, with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Clamping towers with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request:other dimensions.Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS

Drawings

Clamping towers, grey cast iron, 6-sided, with grid holes
Clamping towers, grey cast iron, 6-sided, with grid holes

Item selection/filter

Order No.LH

L1DD1D2D3D4D5H1L2L3L4L5L6L7L8No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K1534.2124005040050025012M1220M16M12M1650320300200200150551449617 on request
K1534.2124006540065025012M1220M16M12M165032030020020015055144132110 on request
K1534.2125006050060030012M1220M16M12M1650400200-25020075-18029 on request
K1534.2125007550075030012M1220M16M12M1650400200-25020075-234212 on request
K1534.2126307063070035012M1225M16M16M1650500400-315200100202216211 on request
K1534.2126308563085035012M1225M16M16M1650500400-315200100202270214 on request
K1534.2128008080080050012M1225M16M16M1650640600400400300135-420413 on request
K1534.21280100800100050012M1225M16M16M1650640600400400300135-540417 on request
K1534.2164005040050025016M1620M16M12M1650320300200200150551449617 on request
K1534.2164006540065025016M1620M16M12M165032030020020015055144132110 on request
K1534.2165006050060030016M1620M16M12M1650400200-25020075-18029 on request
K1534.2165007550075030016M1620M16M12M1650400200-25020075-234212 on request
K1534.2166307063070035016M1625M16M16M1650500400-315200100202216211 on request
K1534.2166308563085035016M1625M16M16M1650500400-315200100202270214 on request
K1534.2168008080080050016M1625M16M16M1650640600400400300135-420413 on request
K1534.21680100800100050016M1625M16M16M1650640600400400300135-540417 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33