- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- K1566
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
- K1567
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg
- K2368
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 15 kg
- K1568
Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
- K2089
Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg
- K2090
Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg
- K1569
Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg
- K2379
Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg
- K1571
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1572
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1573
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1574
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1575
Telescopic slides, steel for side mounting, full extension, load capacity up to 40 kg
- K2380
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K1577
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K2382
Telescopic slides, steel for side mounting, partial extension both sides, load capacity up to 50 kg
- K2383
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K1710
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K2381
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg
- K2381_A
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form A
- K2381_B
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form B
- K2381_C
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form C
- K2381_D
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form D
- K2381_E
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form E
- K2384
Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg
- K1578
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1579
Telescopic slides, steel for surface mounting, over-extension, load capacity up to 60 kg
- K2385
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1711
Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
- K1712
Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg
- K1713
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K1714
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
- K1715
Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
- K2367
Stainless steel telescopic slides for side mounting, full extension, load capacity up to 80 kg
- K1580
Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
- K2365
Telescopic slides, steel for side mounting, full extension, load capacity up to 100 kg
- K2366
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 90 kg
- K2092
Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg
- K1716
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg
- K2393
Mounting bracket, steel for telescopic slides
- K2364
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 100 kg
- K2369
Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg
- K2392
Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg
- K2390
Telescopic slides, steel for side mounting, over-extension, load capacity up to 82 kg
- K2093
Mounting bracket, steel, for telescopic slides
- K2094
Mounting bracket, steel, for telescopic slides
- K2095
Mounting bracket, steel, for telescopic slides
- K1717
Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg
- K1718
Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg
- K1719
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1720
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1721
Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
- K2018
Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg
- K2073
Telescopic slides, steel compact, full extension, load capacity up to 420 kg
- K2074
Telescopic slides, steel compact, full extension, load capacity up to 480 kg
- K2019
Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg
- K2020
Telescopic slides, steel partial extension, load capacity up to 741 kg
- K2021
Telescopic slides, steel S-form, full extension, load capacity up to 459 kg
- K2022
Linear ball bearing with internal race, steel, load capacity up to 3,959 kg
- K2087
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2088
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2391
Telescopic slides, steel for side mounting full extension, load capacity up to 20 kg
- K2091
Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg
- K2386
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2387
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2388
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2389
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K2096
Mounting bracket, stainless steel, for telescopic slides
- K2097
Grip, steel with locking unit
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2381_BTelescopic slides, steel for side mounting, full extension,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Slides steel. Ball cages steel. Balls, steel.Version:Slides electro zinc-plated. Ball cages, electro zinc-plated. Balls hardened.Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Form A: When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The load capacities specified are based on the maximum value by 80,000 cycles.
Form B: The telescopic slides slide automatically and almost soundlessly out with just a light push. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Form C: Latches in open and closed positions. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Form D: Latches in closed position. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Form E: The self-retraction function enables the slides to slide automatically into the closed position.The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.Temperature range:Form A: +10 °C to +40 °C.
Form B: -20 °C to +70 °C.
Form C: -20 °C to +70 °C.
Form D: -20 °C to +70 °C.Advantages:Soft close Push to open Self-retracting Latches in open and closed positions Quick frontal releaseAccessory:Steel mounting bracket for telescopic slides K2393Drawing reference:Form B: 1) Mounting hole for K2381.2040022, K2381.2050022, K2381.2060022, K2381.2040035, K2381.2050035 and K2381.2060035 not provided
Form C: 1) Mounting hole for K2381.30600, K2381.30650 and K2381.30700 provided 2) Mounting hole for K2381.30250 not provided
Form D: 1) Mounting hole for K2381.40148, K2381.40199 and K2381.40250 not provided 2) Mounting hole for K2381.40600, K2381.40650 and K2381.40700 provided 3) Mounting hole for K2381.30600 and K2381.30650 not provided
Form E: 1) Mounting hole for K2381.5040027, K2381.5050027, K2381.5040041 and K2381.5050041 not provided DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | Activating force N | Assembly | Product type | Load capacity per pair (80,000 cycles) kg | Packaging type | CAD | Acc. | Price | Order |
---|
K2381.2030022 | B | Push to open | 22 | side mounting | standard | 42 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2035022 | B | Push to open | 22 | side mounting | standard | 43 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2040022 | B | Push to open | 22 | side mounting | standard | 44 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2045022 | B | Push to open | 22 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2050022 | B | Push to open | 22 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2055022 | B | Push to open | 22 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2060022 | B | Push to open | 22 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2065022 | B | Push to open | 22 | side mounting | standard | 44 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2070022 | B | Push to open | 22 | side mounting | standard | 43 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2030035 | B | Push to open | 35 | side mounting | standard | 42 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2035035 | B | Push to open | 35 | side mounting | standard | 43 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2040035 | B | Push to open | 35 | side mounting | standard | 44 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2045035 | B | Push to open | 35 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2050035 | B | Push to open | 35 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2055035 | B | Push to open | 35 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2060035 | B | Push to open | 35 | side mounting | standard | 45 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2065035 | B | Push to open | 35 | side mounting | standard | 44 | 1 piece = 1 pair |  | | 0.00 € | | K2381.2070035 | B | Push to open | 35 | side mounting | standard | 43 | 1 piece = 1 pair |  | | 0.00 € | |
Order No. | A | A1 | A2 | A3 | A4 | A5 | A6 | A7 | A8 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
K2381.2030022 | 35 | - | - | - | - | - | - | - | 192 | 12,7 | 45,7 | 305 | 300 |  | | 0.00 € | | K2381.2035022 | 35 | 224 | - | - | 128 | - | - | - | 242 | 12,7 | 45,7 | 356 | 350 |  | | 0.00 € | | K2381.2040022 | 35 | 224 | 288 | - | 128 | - | - | - | 292 | 12,7 | 45,7 | 406 | 400 |  | | 0.00 € | | K2381.2045022 | 35 | 224 | 320 | - | 128 | - | 320 | - | 342 | 12,7 | 45,7 | 457 | 450 |  | | 0.00 € | | K2381.2050022 | 35 | 224 | 384 | - | 128 | - | 320 | - | 392 | 12,7 | 45,7 | 508 | 500 |  | | 0.00 € | | K2381.2055022 | 35 | 224 | 416 | - | 128 | 224 | 416 | - | 442 | 12,7 | 45,7 | 559 | 550 |  | | 0.00 € | | K2381.2060022 | 35 | 224 | 352 | 480 | 128 | 224 | 416 | - | 492 | 12,7 | 45,7 | 610 | 600 |  | | 0.00 € | | K2381.2065022 | 35 | 224 | 352 | 512 | 128 | 224 | 416 | 512 | 542 | 12,7 | 45,7 | 660 | 650 |  | | 0.00 € | | K2381.2070022 | 35 | 224 | 352 | 544 | 128 | 224 | 416 | 512 | 592 | 12,7 | 45,7 | 711 | 700 |  | | 0.00 € | | K2381.2030035 | 35 | - | - | - | - | - | - | - | 192 | 12,7 | 45,7 | 305 | 300 |  | | 0.00 € | | K2381.2035035 | 35 | 224 | - | - | 128 | - | - | - | 242 | 12,7 | 45,7 | 356 | 350 |  | | 0.00 € | | K2381.2040035 | 35 | 224 | 288 | - | 128 | - | - | - | 292 | 12,7 | 45,7 | 406 | 400 |  | | 0.00 € | | K2381.2045035 | 35 | 224 | 320 | - | 128 | - | 320 | - | 342 | 12,7 | 45,7 | 457 | 450 |  | | 0.00 € | | K2381.2050035 | 35 | 224 | 384 | - | 128 | - | 320 | - | 392 | 12,7 | 45,7 | 508 | 500 |  | | 0.00 € | | K2381.2055035 | 35 | 224 | 416 | - | 128 | 224 | 416 | - | 442 | 12,7 | 45,7 | 559 | 550 |  | | 0.00 € | | K2381.2060035 | 35 | 224 | 352 | 480 | 128 | 224 | 416 | - | 492 | 12,7 | 45,7 | 610 | 600 |  | | 0.00 € | | K2381.2065035 | 35 | 224 | 352 | 512 | 128 | 224 | 416 | 512 | 542 | 12,7 | 45,7 | 660 | 650 |  | | 0.00 € | | K2381.2070035 | 35 | 224 | 352 | 544 | 128 | 224 | 416 | 512 | 592 | 12,7 | 45,7 | 711 | 700 |  | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|