Product groups
Telescopic slides, steelfor side mounting, full extension, load capacity up to 40 kg
K1575

Telescopic slides, steel for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Version:Slides electro zinc-plated and trivalent blue passivated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. Interlocking in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
When pushed back, the guide rails are automatically drawn to the end position by the integrated self-closing mechanism.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.
Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.Special features:
RoHS

Drawings

Telescopic slides, steelfor side mounting, full extension, load capacity up to 40 kg

Item selection/filter

Order No.AA1A2A3A4A5A6B

HLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K1575.030035128---3520812,74630027040 0.00 €
K1575.035035128---3524012,74635035040 0.00 €
K1575.04003512896--3528812,74640040040 0.00 €
K1575.04503512896--3532012,74645045040 0.00 €
K1575.05003512896128-3535212,74650050040 0.00 €
K1575.05503512896128-3541612,74655055040 0.00 €
K1575.06003512896128963541612,74660060040 0.00 €
K1575.065035128961281283554412,74665065040 0.00 €
K1575.070035128961281923554412,74670070040 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33