Product groups
Levelling feet plates steel
K2347

Levelling feet plates steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Painted yellow or black phosphated.Note:Levelling feet consist of a plate and a hollow screw.
The matching hollow screw must be selected based on the inside diameter D1.
The maximum static load is taken up by the hollow screws.
On request:Other dimensions.Accessory:Hollow screw K2346.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2347 Levelling feet plates steel 122 kB
 Installation instructions for levelling foot with hollow screw 192 kB

Drawings

Levelling feet plates steel

Item selection/filter

Order No.Surface finish
body
Main
colour
D

D1D2HCADAcc.PriceOrder
K2347.1110013painteddaffodil yellow RAL 10071001321,518 0.00 €
K2347.1112022painteddaffodil yellow RAL 1007120223525 0.00 €
K2347.1115022painteddaffodil yellow RAL 1007150223525 0.00 €
K2347.1210013phosphatedblack1001321,518 0.00 €
K2347.1212022phosphatedblack120223525 0.00 €
K2347.1215022phosphatedblack150223525 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33