Product groups
Hollow screws for steel levelling feet
K2346

Hollow screws for steel levelling feet

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated or black phosphated.Note:Levelling feet consist of a plate and a threaded spindle.
The matching plate must be selected based on the inside diameter D1.
On request:Hollow screw with small hex size.Accessory:Plate K2347.
Nut K2348.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2346 Hollow screws for steel levelling feet 186 kB
 Installation instructions for levelling foot with hollow screw 192 kB

Drawings

Hollow screws for steel levelling feet

Item selection/filter

Order No.Surface finish
body
D

D1HH1LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2346.112413X085galvanisedM24x21310515852460 0.00 €
K2346.113622X095galvanisedM36x22212015954190 0.00 €
K2346.113622X170galvanisedM36x222195151704190 0.00 €
K2346.122413X085phosphatedM24x21310515852460 0.00 €
K2346.123622X095phosphatedM36x22212015954190 0.00 €
K2346.123622X170phosphatedM36x222195151704190 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33