Product groups
Latches, steel or stainless steel, with adjustable triangular swing bail for up to 6500N, fastening holes visible
K0051

Latches, steel or stainless steel, with adjustable triangular...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration.

After the bail engages with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted using the M8 spindle.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order the required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
On request:Lockable version with padlock bracket.Accessory:Catch plate K0051.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0051 Latches adjustable 186 kB

Drawings

Latches, steel or stainless steel, with adjustable triangular swing bail for up to 6500N, fastening holes visible

Item selection/filter

Order No.Main
material
FormHLRetaining
force
F1 N
CADAcc.PriceOrder
K0051.1611451steelA211456500 0.00 €
K0051.1611681steelA361686500 0.00 €
K0051.1611452stainless steelA211456500 0.00 €
K0051.1611682stainless steelA361686500 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33