- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Latches
- K0043
Latches, steel or stainless steel, with spring clip for up to 500N, fastening holes concealed
- K2356
Latches, steel or stainless steel, with spring clip for up to 1300N, fastening holes on the side
- K0044
Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed
- K1336
Latches, stainless steel with DIN 3133 draw bail, fastening holes concealed
- K2357
Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed
- K0045
Latches, steel or stainless steel, with draw bail for up to 3000N, fastening holes concealed
- K2358
Latches, steel or stainless steel, with draw bail, fastening holes concealed
- K0046
Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes visible, short version
- K0047
Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes concealed, short version
- K0047_A
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form A, standard
- K0047_B
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form B, with lock
- K0047_C
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form C, with padlock bracket
- K0048
Latches, steel or stainless steel, with adjustable metal plate hook for up to 4000N, fastening holes visible, long version
- K0049
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 4000N, fastening holes concealed, long version
- K1357
Latches, stainless steel, with metal plate hook and release, fastening holes concealed
- K2359
Latches, zinc with sheet metal bracket, fastening holes concealed
- K0050
Latches, steel or stainless steel, with adjustable triangular swing bail for up to 1000N, fastening holes visible
- K0051
Latches, steel or stainless steel, with adjustable triangular swing bail for up to 6500N, fastening holes visible
- K0052
Latches, steel, with adjustable draw bail for up to 30500N, fastening holes on the side, heavy-duty version
- K0043
Catch plates for latches with spring clip for up to 500N
- K0044
Catch plates for latches with draw bail for up to 2000N
- K1336
Catch plates for stainless steel latches with DIN 3133 draw bail
- K0045
Catch plates for latches with draw bail for up to 3000N
- K0046
Catch plates for latches with adjustable metal plate hooks for up to 1000N, short version
- K0048
Catch plates for latches with adjustable metal plate hooks for up to 4000N, long version
- K0050
Catch plate for latches with adjustable triangular swing bail for up to 1000N
- K0051
Catch plates for latches with adjustable triangular swing bails for up to 6500N
- K0052
Catch plates for latches with adjustable draw bail for up to 30500N, heavy-duty version
- K2356
Catch plates for latches with spring clip for up to 1300N
- Snap locks
- Slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0047Latches, steel or stainless steel, with adjustable metal plate... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel 1.4301. Version:Steel trivalent blue passivated. Stainless steel bright.Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead centre they resist vibration.
After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down. To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.
The latches can be screwed down or riveted.
Any catch plate can be combined with any latch.
Order required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.Accessory:Catch plate K0046.Drawing reference:Form A standard Form B with safety catch Form C with padlock bracket
1) Hole arrangements for assembly with catch plate Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form A, standard |
More information |
Order No. | Main material | Form | Retaining force F1 N | CAD | Acc. | Price | Order |
---|
K0047.1420601 | steel | A | 1000 |  | | 0.00 € | | K0047.1420602 | stainless steel | A | 1000 |  | | 0.00 € | |
|
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form B, with lock |
More information |
Order No. | Main material | Form | Retaining force F1 N | CAD | Acc. | Price | Order |
---|
K0047.2420601 | steel | B | 1000 |  | | 0.00 € | | K0047.2420602 | stainless steel | B | 1000 |  | | 0.00 € | |
|
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form C, with padlock bracket |
More information |
Order No. | Main material | Form | Retaining force F1 N | CAD | Acc. | Price | Order |
---|
K0047.3420601 | steel | C | 1000 |  | | 0.00 € | | K0047.3420602 | stainless steel | C | 1000 |  | | 0.00 € | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|