Product groups
Clamping levers, zinc, with external thread and clamping force intensifier, high-gloss chromed, threaded insert black oxidised steel
K1599_HV

Clamping levers, zinc, with external thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle high-gloss chromed.
Steel parts, black oxidised.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours and thread lengths.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1599_HV Clamping levers, zinc with external thread and clamping force intensifier, high-gloss chromed 213 kB

Drawings

Clamping levers, zinc, with external thread and clamping force intensifier, high-gloss chromed, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Surface finish
body
XD2

HH2H3H4AA1BLCADAcc.PriceOrder
K1599.2086X10silverhigh-gloss chromedM82538,527,752,655,66577,51010 0.00 €
K1599.2086X20silverhigh-gloss chromedM82538,527,752,655,66577,51020 0.00 €
K1599.2086X30silverhigh-gloss chromedM82538,527,752,655,66577,51030 0.00 €
K1599.2086X40silverhigh-gloss chromedM82538,527,752,655,66577,51040 0.00 €
K1599.3106X15silverhigh-gloss chromedM10304733,964,468,6809511,215 0.00 €
K1599.3106X30silverhigh-gloss chromedM10304733,964,468,6809511,230 0.00 €
K1599.3106X40silverhigh-gloss chromedM10304733,964,468,6809511,240 0.00 €
K1599.3106X50silverhigh-gloss chromedM10304733,964,468,6809511,250 0.00 €
K1599.4106X20silverhigh-gloss chromedM103053,137,272,877,39511013,220 0.00 €
K1599.4106X30silverhigh-gloss chromedM103053,137,272,877,39511013,230 0.00 €
K1599.4106X40silverhigh-gloss chromedM103053,137,272,877,39511013,240 0.00 €
K1599.4106X50silverhigh-gloss chromedM103053,137,272,877,39511013,250 0.00 €
K1599.5126X20silverhigh-gloss chromedM123559,141,98387,5110127,515,420 0.00 €
K1599.5126X30silverhigh-gloss chromedM123559,141,98387,5110127,515,430 0.00 €
K1599.5126X40silverhigh-gloss chromedM123559,141,98387,5110127,515,440 0.00 €
K1599.5126X50silverhigh-gloss chromedM123559,141,98387,5110127,515,450 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33