Product groups
Clamping levers, die-cast zinc, with external thread and protective cap, pure orange satin finish, thread insert stainless steel
K0123

Clamping levers, die-cast zinc, with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123 Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel 202 kB

Drawings

Clamping levers, die-cast zinc, with external thread and protective cap, pure orange satin finish, thread insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.SizeMain
colour
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0123.92062X152orange RAL 2004M61513,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92062X202orange RAL 2004M62013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92062X252orange RAL 2004M62513,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92062X302orange RAL 2004M63013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92062X402orange RAL 2004M64013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92062X502orange RAL 2004M65013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92062X602orange RAL 2004M66013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92082X152orange RAL 2004M81513,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92082X202orange RAL 2004M82013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92082X252orange RAL 2004M82513,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92082X302orange RAL 2004M83013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92082X402orange RAL 2004M84013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92082X502orange RAL 2004M85013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92082X602orange RAL 2004M86013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92102X202orange RAL 2004M102013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92102X252orange RAL 2004M102513,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92102X302orange RAL 2004M103013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92102X402orange RAL 2004M104013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92102X502orange RAL 2004M105013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.92102X602orange RAL 2004M106013,518,5199,56574,5326,517,542,545,520 0.00 €
K0123.93082X203orange RAL 2004M82016212211809141,5102454,558,522 0.00 €
K0123.93082X253orange RAL 2004M82516212211809141,5102454,558,522 0.00 €
K0123.93082X303orange RAL 2004M83016212211809141,5102454,558,522 0.00 €
K0123.93082X403orange RAL 2004M84016212211809141,5102454,558,522 0.00 €
K0123.93082X503orange RAL 2004M85016212211809141,5102454,558,522 0.00 €
K0123.93082X603orange RAL 2004M86016212211809141,5102454,558,522 0.00 €
K0123.93102X203orange RAL 2004M102016212211809141,5102454,558,522 0.00 €
K0123.93102X253orange RAL 2004M102516212211809141,5102454,558,522 0.00 €
K0123.93102X303orange RAL 2004M103016212211809141,5102454,558,522 0.00 €
K0123.93102X403orange RAL 2004M104016212211809141,5102454,558,522 0.00 €
K0123.93102X503orange RAL 2004M105016212211809141,5102454,558,522 0.00 €
K0123.93102X603orange RAL 2004M106016212211809141,5102454,558,522 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33