Product groups
Cam levers, steel, with internal and external thread, plastic-metal thrust washer and steel stud
K0788

Cam levers, steel, with internal and external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.

Version:Handle, stud and washer trivalent blue-passivated.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0788 Cam levers, steel with internal or external thread, plastic thrust washer and steel stud 142 kB

Drawings (total overview)

Cam levers, steel, with internal and external thread, plastic-metal thrust washer and steel stud

Cam levers, steel, with internal thread, plastic-metal thrust washer

More information

Drawings

Cam levers, steel, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0788.1502205M518,1921,51514,52270,479,21,24120 0.00 €
K0788.1502206M618,1921,51514,52270,479,21,24120 0.00 €
K0788.2502208M827,11133,2241828,5961081,58350 0.00 €

Cam levers, steel, with external thread, plastic-metal thrust washer and steel stud

More information

Drawings

Cam levers, steel, with external thread, plastic-metal thrust washer and steel stud

Item selection/filter

Order No.SizeDD1D2BB1HH1AA1LClamping
force
F (kN)
Hand
force
FH N
Travel
S
CADAcc.PriceOrder
K0788.1502205X201M518,1921,51514,52270,479,22041201,2 0.00 €
K0788.1502205X301M518,1921,51514,52270,479,23041201,2 0.00 €
K0788.1502205X401M518,1921,51514,52270,479,24041201,2 0.00 €
K0788.1502205X501M518,1921,51514,52270,479,25041201,2 0.00 €
K0788.1502206X201M618,1921,51514,52270,479,22041201,2 0.00 €
K0788.1502206X301M618,1921,51514,52270,479,23041201,2 0.00 €
K0788.1502206X401M618,1921,51514,52270,479,24041201,2 0.00 €
K0788.1502206X501M618,1921,51514,52270,479,25041201,2 0.00 €
K0788.2502208X252M827,11133,2241828,5961082583501,5 0.00 €
K0788.2502208X302M827,11133,2241828,5961083083501,5 0.00 €
K0788.2502208X402M827,11133,2241828,5961084083501,5 0.00 €
K0788.2502208X502M827,11133,2241828,5961085083501,5 0.00 €
K0788.2502210X252M1027,11133,2241828,5961082583501,5 0.00 €
K0788.2502210X302M1027,11133,2241828,5961083083501,5 0.00 €
K0788.2502210X402M1027,11133,2241828,5961084083501,5 0.00 €
K0788.2502210X502M1027,11133,2241828,5961085083501,5 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33