Product groups
Cam levers, stainless steel, adjustable  with external thread, thrust washer and stud stainless steel
K0647

Cam levers, stainless steel, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.

The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0647 Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel 176 kB

Drawings

Cam levers, stainless steel, adjustable  with external thread, thrust washer and stud stainless steel

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0647.7541003X10electropolishedM312613,811,5913,52227,51010,550 0.00 €
K0647.7541003X15electropolishedM312613,811,5913,52227,51510,550 0.00 €
K0647.7541003X30electropolishedM312613,811,5913,52227,53010,550 0.00 €
K0647.8541003X10electropolishedM312614,411,5913,52833,51010,645 0.00 €
K0647.8541003X15electropolishedM312614,411,5913,52833,51510,645 0.00 €
K0647.8541003X30electropolishedM312614,411,5913,52833,53010,645 0.00 €
K0647.9541003X10electropolishedM312614,411,5913,536,241,71011,590 0.00 €
K0647.9541003X15electropolishedM312614,411,5913,536,241,71511,590 0.00 €
K0647.9541003X30electropolishedM312614,411,5913,536,241,73011,590 0.00 €
K0647.7541004X10electropolishedM412613,811,5913,52227,51010,550 0.00 €
K0647.7541004X15electropolishedM412613,811,5913,52227,51510,550 0.00 €
K0647.7541004X30electropolishedM412613,811,5913,52227,53010,550 0.00 €
K0647.8541004X10electropolishedM412614,411,5913,52833,51010,645 0.00 €
K0647.8541004X15electropolishedM412614,411,5913,52833,51510,645 0.00 €
K0647.8541004X30electropolishedM412614,411,5913,52833,53010,645 0.00 €
K0647.9541004X10electropolishedM412614,411,5913,536,241,71011,590 0.00 €
K0647.9541004X15electropolishedM412614,411,5913,536,241,71511,590 0.00 €
K0647.9541004X30electropolishedM412614,411,5913,536,241,73011,590 0.00 €
K0647.0541004X15electropolishedM415,48181311,417,252,359,11512,5100 0.00 €
K0647.0541004X20electropolishedM415,48181311,417,252,359,12012,5100 0.00 €
K0647.0541004X30electropolishedM415,48181311,417,252,359,13012,5100 0.00 €
K0647.0541005X20electropolishedM515,48181311,417,252,359,12012,5100 0.00 €
K0647.0541005X30electropolishedM515,48181311,417,252,359,13012,5100 0.00 €
K0647.0541005X40electropolishedM515,48181311,417,252,359,14012,5100 0.00 €
K0647.0541005X50electropolishedM515,48181311,417,252,359,15012,5100 0.00 €
K0647.1541005X20electropolishedM518921,51514,72270,479,2201,24120 0.00 €
K0647.1541005X30electropolishedM518921,51514,72270,479,2301,24120 0.00 €
K0647.1541005X40electropolishedM518921,51514,72270,479,2401,24120 0.00 €
K0647.1541005X50electropolishedM518921,51514,72270,479,2501,24120 0.00 €
K0647.1541006X20electropolishedM618921,51514,72270,479,2201,24120 0.00 €
K0647.1541006X30electropolishedM618921,51514,72270,479,2301,24120 0.00 €
K0647.1541006X40electropolishedM618921,51514,72270,479,2401,24120 0.00 €
K0647.1541006X50electropolishedM618921,51514,72270,479,2501,24120 0.00 €
K0647.2541008X25electropolishedM8271133,32418,328,896108251,58350 0.00 €
K0647.2541008X30electropolishedM8271133,32418,328,896108301,58350 0.00 €
K0647.2541008X40electropolishedM8271133,32418,328,896108401,58350 0.00 €
K0647.2541008X50electropolishedM8271133,32418,328,896108501,58350 0.00 €
K0647.2541010X25electropolishedM10271133,32418,328,896108251,58350 0.00 €
K0647.2541010X30electropolishedM10271133,32418,328,896108301,58350 0.00 €
K0647.2541010X40electropolishedM10271133,32418,328,896108401,58350 0.00 €
K0647.2541010X50electropolishedM10271133,32418,328,896108501,58350 0.00 €
K0647.7541303X10blastedM312613,811,5913,52227,51010,550 0.00 €
K0647.7541303X15blastedM312613,811,5913,52227,51510,550 0.00 €
K0647.7541303X30blastedM312613,811,5913,52227,53010,550 0.00 €
K0647.8541303X10blastedM312614,411,5913,52833,51010,645 0.00 €
K0647.8541303X15blastedM312614,411,5913,52833,51510,645 0.00 €
K0647.8541303X30blastedM312614,411,5913,52833,53010,645 0.00 €
K0647.9541303X10blastedM312614,411,5913,536,241,71011,590 0.00 €
K0647.9541303X15blastedM312614,411,5913,536,241,71511,590 0.00 €
K0647.9541303X30blastedM312614,411,5913,536,241,73011,590 0.00 €
K0647.7541304X10blastedM412613,811,5913,52227,51010,550 0.00 €
K0647.7541304X15blastedM412613,811,5913,52227,51510,550 0.00 €
K0647.7541304X30blastedM412613,811,5913,52227,53010,550 0.00 €
K0647.8541304X10blastedM412614,411,5913,52833,51010,645 0.00 €
K0647.8541304X15blastedM412614,411,5913,52833,51510,645 0.00 €
K0647.8541304X30blastedM412614,411,5913,52833,53010,645 0.00 €
K0647.9541304X10blastedM412614,411,5913,536,241,71011,590 0.00 €
K0647.9541304X15blastedM412614,411,5913,536,241,71511,590 0.00 €
K0647.9541304X30blastedM412614,411,5913,536,241,73011,590 0.00 €
K0647.0541304X15blastedM415,48181311,417,252,359,11512,5100 0.00 €
K0647.0541304X20blastedM415,48181311,417,252,359,12012,5100 0.00 €
K0647.0541304X30blastedM415,48181311,417,252,359,13012,5100 0.00 €
K0647.0541305X20blastedM515,48181311,417,252,359,12012,5100 0.00 €
K0647.0541305X30blastedM515,48181311,417,252,359,13012,5100 0.00 €
K0647.0541305X40blastedM515,48181311,417,252,359,14012,5100 0.00 €
K0647.0541305X50blastedM515,48181311,417,252,359,15012,5100 0.00 €
K0647.1541305X20blastedM518921,51514,72270,479,2201,24120 0.00 €
K0647.1541305X30blastedM518921,51514,72270,479,2301,24120 0.00 €
K0647.1541305X40blastedM518921,51514,72270,479,2401,24120 0.00 €
K0647.1541305X50blastedM518921,51514,72270,479,2501,24120 0.00 €
K0647.1541306X20blastedM618921,51514,72270,479,2201,24120 0.00 €
K0647.1541306X30blastedM618921,51514,72270,479,2301,24120 0.00 €
K0647.1541306X40blastedM618921,51514,72270,479,2401,24120 0.00 €
K0647.1541306X50blastedM618921,51514,72270,479,2501,24120 0.00 €
K0647.2541308X25blastedM8271133,32418,328,896108251,58350 0.00 €
K0647.2541308X30blastedM8271133,32418,328,896108301,58350 0.00 €
K0647.2541308X40blastedM8271133,32418,328,896108401,58350 0.00 €
K0647.2541308X50blastedM8271133,32418,328,896108501,58350 0.00 €
K0647.2541310X25blastedM10271133,32418,328,896108251,58350 0.00 €
K0647.2541310X30blastedM10271133,32418,328,896108301,58350 0.00 €
K0647.2541310X40blastedM10271133,32418,328,896108401,58350 0.00 €
K0647.2541310X50blastedM10271133,32418,328,896108501,58350 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33