Product groups
Tube clamps flange, stainless steel, Form A
K0479_A

Tube clamps flange, stainless steel, Form A

go back

Item description/product images

DescriptionMaterial:

Stainless steel investment cast 1.4308.
ISO 4762 cap screw and ISO 4032 nut, stainless steel.

Version:Clamping levers for tightening.On request:Electropolished.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0479_A Tube clamps flange, stainless steel, Form A 347 kB

Drawings

Tube clamps flange, stainless steel, Form A

Item selection/filter

Order No.FormABCD

EFGHKLMNPSUCADAcc.PriceOrder
K0479.112A12,15,518253230,4373832,540.550523M6x1840 on request
K0479.114A14,15,518253230,4373832,540.550523M6x1840 on request
K0479.116A16,15,518253230,4373832,540.550523M6x1840 on request
K0479.118A18,15,518253230,4373832,540.550523M6x1840 on request
K0479.120A20,15,518253230,4373832,540.550523M6x1840 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33