Product groups
Linear actuators, aluminium, square
K2355

Linear actuators, aluminium, square

go back

Item description/product images

DescriptionMaterial:Profile tube aluminium.
End caps aluminium
Spindle steel.
Version:Profile tube natural tone anodised.End caps black anodised.Note:These linear actuators are used for linear movements and positioning. The slides are moved via a threaded spindle. This movement can be carried out either manually using a handwheel or via an electric drive. The slides are guided play-free on profile rails.Temperature range:0 °C to +60 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2355 Linear actuators, aluminium, square 186 kB
 Technical information on square linear actuators 78,9 kB

Drawings (total overview)

Linear actuators, aluminium, square

Linear actuators, aluminium, square, Form A

More information

Drawings

Linear actuators, aluminium, square, Form A

Item selection/filter

Order No.FormForm definitionB

B1B2B3DD1D2D3HH1Travel
S
LL1L2SpindleTyp EVCADAcc.PriceOrder
K2355.030X300AMounting bracket one-side3021564222M04x258M62072043002518Tr 14x330 on request
K2355.030X500AMounting bracket one-side3021564222M04x258M62074045002518Tr 14x330 on request
K2355.030X800AMounting bracket one-side3021564222M04x258M62077048002518Tr 14x330 on request
K2355.040X1000AMounting bracket one-side4029685428M05x3010M626888510002822Tr18x440 on request
K2355.040X300AMounting bracket one-side4029685428M05x3010M62681853002822Tr18x440 on request
K2355.040X500AMounting bracket one-side4029685428M05x3010M62683855002822Tr18x440 on request
K2355.040X800AMounting bracket one-side4029685428M05x3010M62686858002822Tr18x440 on request
K2355.050X1000AMounting bracket one-side5038856735M06x3012M8331086010003025Tr 20x450 on request
K2355.050X500AMounting bracket one-side5038856735M06x3012M833103605003025Tr 20x450 on request
K2355.050X800AMounting bracket one-side5038856735M06x3012M833106608003025Tr 20x450 on request

Linear actuators aluminium, square, Form B

More information

Drawings

Linear actuators aluminium, square, Form B

Item selection/filter

Order No.FormForm definitionB

B1B2B3DD1D2D3HH1Travel
S
LL1L2SpindleTyp EVCADAcc.PriceOrder
K2355.130X300BMounting bracket both sides3021564222M04x258M64472043002518Tr 14x330 on request
K2355.130X500BMounting bracket both sides3021564222M04x258M64474045002518Tr 14x330 on request
K2355.130X800BMounting bracket both sides3021564222M04x258M64477048002518Tr 14x330 on request
K2355.140X1000BMounting bracket both sides4029685428M05x3010M656888510002822Tr18x440 on request
K2355.140X300BMounting bracket both sides4029685428M05x3010M65681853002822Tr18x440 on request
K2355.140X500BMounting bracket both sides4029685428M05x3010M65683855002822Tr18x440 on request
K2355.140X800BMounting bracket both sides4029685428M05x3010M65686858002822Tr18x440 on request
K2355.150X1000BMounting bracket both sides5038856735M06x3012M8701086010003025Tr 20x450 on request
K2355.150X500BMounting bracket both sides5038856735M06x3012M870103605003025Tr 20x450 on request
K2355.150X800BMounting bracket both sides5038856735M06x3012M870106608003025Tr 20x450 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33