Product groups
Levelling feet stainless steel, FDA conform, Form A
K2322_A

Levelling feet stainless steel, FDA conform, Form A

go back

Item description/product images

DescriptionMaterial:

Foot plate, threaded spindle stainless steel 1.4301.
Rubber pad (EPDM), FDA tested.

Version:Foot plate polished stainless steel
Threaded spindle bright stainless steel.
Rubber base blue.
Note:Stainless steel levelling feet with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16 or from spindle length L=150, the nut is a two flat disc.

Supplied with matching nut.
On request:

Foot plate and threaded spindle stainless steel 1.4401.
Rubber pad NBR, black.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2322_A Levelling feet stainless steel, FDA conform, Form A 143 kB

Drawings

Levelling feet stainless steel, FDA conform, Form A

Item selection/filter

Order No.FormD

D1HH1H2LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2322.105010X100A50M102413232100144 on request
K2322.105010X50A50M1024823250144 on request
K2322.105012X100A50M122413232100144 on request
K2322.105012X150A50M122418535150104 on request
K2322.105012X50A50M1224823250144 on request
K2322.106010X100A60M102713535100147 on request
K2322.106010X50A60M1027853550147 on request
K2322.106012X100A60M122713535100147 on request
K2322.106012X150A60M122719040150107 on request
K2322.106012X200A60M122724040200107 on request
K2322.106012X50A60M1227853550147 on request
K2322.106016X150A60M162719040150137 on request
K2322.106016X200A60M162724040200137 on request
K2322.108010X100A80M1030137371001410 on request
K2322.108010X125A80M1030162371251410 on request
K2322.108010X50A80M10308737501410 on request
K2322.108010X75A80M103011237751410 on request
K2322.108012X100A80M1230137371001410 on request
K2322.108012X125A80M1230162371251410 on request
K2322.108012X150A80M1230192421501010 on request
K2322.108012X50A80M12308737501410 on request
K2322.108012X75A80M123011237751410 on request
K2322.108016X100A80M1630142421001310 on request
K2322.108016X125A80M1630167421251310 on request
K2322.108016X150A80M1630192421501310 on request
K2322.108016X200A80M1630242422001310 on request
K2322.108016X75A80M163011742751310 on request
K2322.108020X100A80M2030142421001710 on request
K2322.108020X125A80M2030167421251710 on request
K2322.108020X150A80M2030192421501710 on request
K2322.108020X200A80M2030242422001710 on request
K2322.110016X150A100M1633196461501315 on request
K2322.110016X200A100M1633246462001315 on request
K2322.110020X100A100M2033146461001715 on request
K2322.110020X125A100M2033171461251715 on request
K2322.110020X150A100M2033196461501715 on request
K2322.110020X200A100M2033246462001715 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33