Product groups
Levelling feet stainless steel 
FDA conform
K2322

Levelling feet stainless steel FDA conform

go back

Item description/product images

DescriptionMaterial:

Foot plate, threaded spindle stainless steel 1.4301.
Rubber pad (EPDM), FDA tested.

Version:Foot plate polished stainless steel
Threaded spindle bright stainless steel.
Rubber base blue.
Note:Stainless steel levelling feet with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16 or from spindle length L=150, the nut is a two flat disc.

Supplied with matching nut.
On request:

Foot plate and threaded spindle stainless steel 1.4401.
Rubber pad NBR, black.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2322 Levelling feet stainless steel FDA conform 240 kB

Drawings (total overview)

Levelling feet stainless steel 
FDA conform

Levelling feet stainless steel, FDA conform, Form A

More information

Drawings

Levelling feet stainless steel, FDA conform, Form A

Item selection/filter

Order No.FormD

D1HH1H2LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2322.105010X100A50M102413232100144 on request
K2322.105010X50A50M1024823250144 on request
K2322.105012X100A50M122413232100144 on request
K2322.105012X150A50M122418535150104 on request
K2322.105012X50A50M1224823250144 on request
K2322.106010X100A60M102713535100147 on request
K2322.106010X50A60M1027853550147 on request
K2322.106012X100A60M122713535100147 on request
K2322.106012X150A60M122719040150107 on request
K2322.106012X200A60M122724040200107 on request
K2322.106012X50A60M1227853550147 on request
K2322.106016X150A60M162719040150137 on request
K2322.106016X200A60M162724040200137 on request
K2322.108010X100A80M1030137371001410 on request
K2322.108010X125A80M1030162371251410 on request
K2322.108010X50A80M10308737501410 on request
K2322.108010X75A80M103011237751410 on request
K2322.108012X100A80M1230137371001410 on request
K2322.108012X125A80M1230162371251410 on request
K2322.108012X150A80M1230192421501010 on request
K2322.108012X50A80M12308737501410 on request
K2322.108012X75A80M123011237751410 on request
K2322.108016X100A80M1630142421001310 on request
K2322.108016X125A80M1630167421251310 on request
K2322.108016X150A80M1630192421501310 on request
K2322.108016X200A80M1630242422001310 on request
K2322.108016X75A80M163011742751310 on request
K2322.108020X100A80M2030142421001710 on request
K2322.108020X125A80M2030167421251710 on request
K2322.108020X150A80M2030192421501710 on request
K2322.108020X200A80M2030242422001710 on request
K2322.110016X150A100M1633196461501315 on request
K2322.110016X200A100M1633246462001315 on request
K2322.110020X100A100M2033146461001715 on request
K2322.110020X125A100M2033171461251715 on request
K2322.110020X150A100M2033196461501715 on request
K2322.110020X200A100M2033246462001715 on request

Levelling feet stainless steel, FDA conform, Form B

More information

Drawings

Levelling feet stainless steel, FDA conform, Form B

Item selection/filter

Order No.FormAD

D1HH1H2LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2322.206010X100B4560M102713535100147 on request
K2322.206010X50B4560M1027853550147 on request
K2322.206012X100B4560M122713535100147 on request
K2322.206012X150B4560M122719040150107 on request
K2322.206012X200B4560M122724040200107 on request
K2322.206012X50B4560M1227853550147 on request
K2322.206016X150B4560M162719040150137 on request
K2322.206016X200B4560M162724040200137 on request
K2322.208010X100B5480M1030137371001410 on request
K2322.208010X125B5480M1030162371251410 on request
K2322.208010X50B5480M10308737501410 on request
K2322.208010X75B5480M103011237751410 on request
K2322.208012X100B5480M1230137371001410 on request
K2322.208012X125B5480M1230162371251410 on request
K2322.208012X150B5480M1230192421501010 on request
K2322.208012X50B5480M12308737501410 on request
K2322.208012X75B5480M123011237751410 on request
K2322.208016X100B5480M1630142421001310 on request
K2322.208016X125B5480M1630167421251310 on request
K2322.208016X150B5480M1630192421501310 on request
K2322.208016X200B5480M1630242422001310 on request
K2322.208016X75B5480M163011742751310 on request
K2322.208020X100B5480M2030142421001710 on request
K2322.208020X125B5480M2030167421251710 on request
K2322.208020X150B5480M2030192421501710 on request
K2322.208020X200B5480M2030242422001710 on request
K2322.210016X150B69100M1633196461501315 on request
K2322.210016X200B69100M1633246462001315 on request
K2322.210020X100B69100M2033146461001715 on request
K2322.210020X125B69100M2033171461251715 on request
K2322.210020X150B69100M2033196461501715 on request
K2322.210020X200B69100M2033246462001715 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33