Product groups
Spring plungers with hexagon socket and POM thrust pin, light spring force, with thread lock
K0328_LF

Spring plungers with hexagon socket and POM thrust pin, light...

go back

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0328_LF Spring plungers with hex socket and thrust pin, light spring force, with thread lock 237 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings

Spring plungers with hexagon socket and POM thrust pin, light spring force, with thread lock
Spring plungers with hexagon socket and POM thrust pin, light spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0328.105M52,42,31870,80,81,53100,120,08K0317.905 on request
K0328.106M62,72,5207112390,450,22K0317.906 on request
K0328.108M83,532281,41,22,54161,050,37K0317.908 on request
K0328.110M10432291,41,634161,30,6K0317.910 on request
K0328.112M1264281022452721,3K0317.912 on request
K0328.116M167,5532142,52,5520453,93K0317.916 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33