Product groups
Assembly tools for lateral spring plungers with plastic spring
K1733

Assembly tools for lateral spring plungers with plastic spring

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Lateral spring plungers with plastic pins can be fitted easily using the assembly tool.Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1733 Assembly tool for lateral spring plungers with plastic spring 140 kB

Drawings

Assembly tools for lateral spring plungers with plastic spring

Item selection/filter

Order No.

Suitable for
lateral spring plungers
with D =
StatusCADAcc.PriceOrder
K1733.036expiring on request
K1733.048expiring on request
K1733.0510expiring on request
K1733.0812expiring on request
K1733.1016expiring on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33