Product groups
Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension
K2202_A

Indexing plungers, stainless steel, pneumatic, Form A,...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

Pneumatic indexing plungers are operated by compressed air. This facilitates automatic retraction or extension of the indexing pin.
In addition, the indexing point can be located in an area inaccessible for manual operation.

By the version with status sensor, the actuation status can be detected and evaluated electronically.
For this purpose, the magnetic field sensor is clamped in the slot profile of the sensor holder. The status sensor and sensor holder can be moved axially and secured to suit the desired sensing position.
Material:

Threaded sleeve stainless steel 1.4305.
Indexing pin stainless steel 1.4034.
Piston seal and O-rings NBR.
Rod seal TPU.
Magnet NdFeB.
Locknut stainless steel A2-70.

Magnetic field sensor thermoplastic PA12.
Sensor holder POM, slot profile aluminium.

Version:Indexing pin hardened, ground and bright.Type of operation:Form A and B: single-acting with spring return
Form C: double-acting
Technical data:Pneumatic properties:
Operating pressure: 4-6 bar
filtered, dried air, lubricated or unlubricated

Magnetic field sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Temperature range: -25 °C - +85 °C
Approvals: CE, c-UL-us, UKCA, WEEE
Application:In automated production plants and fixtures.Temperature range:-30 °C to +80 °CAccessory:Magnetic field sensor K2203.
Sensor holder with T-slot K2204.
Drawing reference:
1) Port 1 - pneumatic extension
3) With status sensor
P: operating pressure
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2202_A Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension 257 kB

Drawings

Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension

Item selection/filter

Order No.FormVersion 2BD

D1D2D3D4D5HTravel
S
LL1L2L3L4L5SW1SW2TCADAcc.PriceOrder
K2202.120610A--6M12x1,52223M5--1077201018--24194 on request
K2202.130815A--8M16x1,52223M5--1580261018--24244 on request
K2202.141015A--10M20x1,52223M5--1580281018--24304 on request
K2202.141215A--12M20x1,52223M5--1580281018--24304 on request
K2202.1206101Awith status sensor356M12x1,52223M52,519107720101823,5200024194 on request
K2202.1308151Awith status sensor358M16x1,52223M52,519158026101823,5200024244 on request
K2202.1410151Awith status sensor3510M20x1,52223M52,519158028101823,5200024304 on request
K2202.1412151Awith status sensor3512M20x1,52223M52,519158028101823,5200024304 on request
Order No.P=Operating
pressure
bar
F6=Piston force
at 6 bar
(N)
F1=spring force
extended
(N)
F2=spring force
retracted
(N)
CADAcc.PriceOrder
K2202.1206104-6833011 on request
K2202.1308154-6833011 on request
K2202.1410154-6833011 on request
K2202.1412154-6833011 on request
K2202.12061014-6833011 on request
K2202.13081514-6833011 on request
K2202.14101514-6833011 on request
K2202.14121514-6833011 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33