Product groups
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap
K0347

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Special grips can be fitted on the projecting threaded pin of Form N. This pin is also suitable for actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with Bowden cables.
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
Material:

Steel version:
Indexing pin hardened:
Sleeve 1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Mushroom knob black grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.On request:Special versions.Drawing reference:
Form L: non-lockout type
Form M: lockout type
Form N: with threaded pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0347 Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip 143 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, no locking slot

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, no locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0347.1105Lsteelhardened51221472451,3512 on request
K0347.1206Lsteelhardened61425562861,8614 on request
K0347.1308Lsteelhardened81833743682,31535 on request
K0347.1410Lsteelhardened1022338040102,81534 on request
K0347.01105Lstainless steelhardened51221472451,3512 on request
K0347.01206Lstainless steelhardened61425562861,8614 on request
K0347.01308Lstainless steelhardened81833743682,31535 on request
K0347.01410Lstainless steelhardened1022338040102,81534 on request
K0347.11105Lstainless steelnot hardened51221472451,3512 on request
K0347.11206Lstainless steelnot hardened61425562861,8614 on request
K0347.11308Lstainless steelnot hardened81833743682,31535 on request
K0347.11410Lstainless steelnot hardened1022338040102,81534 on request

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, with locking slot

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, with locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0347.2105Msteelhardened51221472451,3512 on request
K0347.2206Msteelhardened61425562861,8614 on request
K0347.2308Msteelhardened81833743682,31535 on request
K0347.2410Msteelhardened1022338040102,81534 on request
K0347.02105Mstainless steelhardened51221472451,3512 on request
K0347.02206Mstainless steelhardened61425562861,8614 on request
K0347.02308Mstainless steelhardened81833743682,31535 on request
K0347.02410Mstainless steelhardened1022338040102,81534 on request
K0347.12105Mstainless steelnot hardened51221472451,3512 on request
K0347.12206Mstainless steelnot hardened61425562861,8614 on request
K0347.12308Mstainless steelnot hardened81833743682,31535 on request
K0347.12410Mstainless steelnot hardened1022338040102,81534 on request

Indexing plungers, steel or stainless steel, smooth version without collar, with threaded pin

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with threaded pin

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D3LL1L4Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0347.3105Nsteelhardened512M43724851,3512 on request
K0347.3206Nsteelhardened614M64328961,8614 on request
K0347.3308Nsteelhardened818M856361282,31535 on request
K0347.3410Nsteelhardened1022M8624012102,81534 on request
K0347.03105Nstainless steelhardened512M43724851,3512 on request
K0347.03206Nstainless steelhardened614M64328961,8614 on request
K0347.03308Nstainless steelhardened818M856361282,31535 on request
K0347.03410Nstainless steelhardened1022M8624012102,81534 on request
K0347.13105Nstainless steelnot hardened512M43724851,3512 on request
K0347.13206Nstainless steelnot hardened614M64328961,8614 on request
K0347.13308Nstainless steelnot hardened818M856361282,31535 on request
K0347.13410Nstainless steelnot hardened1022M8624012102,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33