Product groups
Tubular bubble levels with frame to screw on, Form A, one sight glass
K1158_A

Tubular bubble levels with frame to screw on, Form A, one sight...

go back

Item description/product images

DescriptionMaterial:Frame brass.
Tubular bubble vial glass.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
The tubular levels can be fastened using the two holes.
- Form A: one sight window
- Form B: three sight windows
- Sensitivity in angular minutes for 2 mm bubble travel
- Green filling
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1158_A Tubular bubble levels with frame to screw on, Form A, one sight glass 138 kB

Drawings

Tubular bubble levels with frame to screw on, Form A, one sight glass

Item selection/filter

Order No.FormBD4H

H1LL1L2SensitivityCADAcc.PriceOrder
K1158.1571350A12,34,513157374550' on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33