Product groups
Bullseye levels in plastic frame
K1153

Bullseye levels in plastic frame

go back

Item description/product images

DescriptionMaterial:Frame PMMA.
Bullseye level body acrylic glass.
Version:black.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bullseye levels can be mounted using the three fastening holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1153 Bullseye levels in plastic frame 252 kB

Drawings

Bullseye levels in plastic frame

Item selection/filter

Order No.D

D1D2D3D4HH1SensitivityCADAcc.PriceOrder
K1153.17105326171121,52,310353' on request
K1153.201140302014252,311340' on request
K1153.241153362418,5293,211353' on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33