Product groups
Crank handles stainless steel with fold-away grip and reamed hole
K2076_PB

Crank handles stainless steel with fold-away grip and reamed hole

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2076_PB Crank handles stainless steel with fold-away grip and reamed hole 207 kB

Drawings

Crank handles stainless steel with fold-away grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K2076.1110reamed holewithout transverse hole80241016-89492213,4-100 on request
K2076.1212reamed holewithout transverse hole100281220-10859,52616-124 on request
K2076.1314reamed holewithout transverse hole125301426-140832815,8-153 on request
K2076.1417reamed holewithout transverse hole160341726-144833219,6-190 on request
K2076.11106reamed holewith transverse bore80241016M689492213,47,5100 on request
K2076.12126reamed holewith transverse bore100281220M610859,526167,5124 on request
K2076.13146reamed holewith transverse bore125301426M6140832815,87,5153 on request
K2076.14176reamed holewith transverse bore160341726M6144833219,67,5190 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33