Product groups
Crank handles stainless steel with fold-away grip
K2076

Crank handles stainless steel with fold-away grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2076 Crank handles stainless steel with fold-away grip 151 kB

Drawings (total overview)

Crank handles stainless steel with fold-away grip

Crank handles stainless steel with fold-away grip and reamed hole

More information

Drawings

Crank handles stainless steel with fold-away grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K2076.1110reamed holewithout transverse hole80241016-89492213,4-100 on request
K2076.1212reamed holewithout transverse hole100281220-10859,52616-124 on request
K2076.1314reamed holewithout transverse hole125301426-140832815,8-153 on request
K2076.1417reamed holewithout transverse hole160341726-144833219,6-190 on request
K2076.11106reamed holewith transverse bore80241016M689492213,47,5100 on request
K2076.12126reamed holewith transverse bore100281220M610859,526167,5124 on request
K2076.13146reamed holewith transverse bore125301426M6140832815,87,5153 on request
K2076.14176reamed holewith transverse bore160341726M6144833219,67,5190 on request

Crank handles stainless steel with fold-away grip and square socket

More information

Drawings

Crank handles stainless steel with fold-away grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2076.2110square socketwithout transverse hole802416-89492213,4-10010 on request
K2076.2212square socketwithout transverse hole1002820-10859,52616-12412 on request
K2076.2314square socketwithout transverse hole1253026-140832815,8-15314 on request
K2076.2417square socketwithout transverse hole1603426-144833219,6-19017 on request
K2076.21106square socketwith transverse bore802416M689492213,47,510010 on request
K2076.22126square socketwith transverse bore1002820M610859,526167,512412 on request
K2076.23146square socketwith transverse bore1253026M6140832815,87,515314 on request
K2076.24176square socketwith transverse bore1603426M6144833219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33