Product groups
Cam levers, plastic, with internal thread, plastic-metal thrust washer
K0646_IG

Cam levers, plastic, with internal thread, plastic-metal thrust...

go back

Item description/product images

DescriptionMaterial:

Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0646_IG Cam levers, plastic with internal thread, plastic thrust washer 162 kB

Drawings

Cam levers, plastic, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0646.1521105steelblackM518,1922161423,471,579,61,152,5125 on request
K0646.1521106steelblackM618,1922161423,471,579,61,152,5125 on request
K0646.2521108steelblackM827,1113324,216,227,71001101,55170 on request
K0646.1531105stainless steelblackM518,1922161423,471,579,61,152,5125 on request
K0646.1531106stainless steelblackM618,1922161423,471,579,61,152,5125 on request
K0646.2531108stainless steelblackM827,1113324,216,227,71001101,55170 on request
K0646.15218405steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 on request
K0646.15218406steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 on request
K0646.25218408steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 on request
K0646.15318405stainless steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 on request
K0646.15318406stainless steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 on request
K0646.25318408stainless steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33